transparent as possible. The REACH regulation helps us to implement this. This is the most advanced chemicals legislation in the world. According to the REACH regulation, the products we supply to you are [...] in the sense of the REACH regulation, as our company is not a manufacturer of the designated substances. Thus, Pfannenberg is actually not directly affected by this regulation and is not officially subject [...] obligation described in the regulation. Nevertheless, we ensure that all chemical substances and components supplied to Pfannenberg comply with the requirements of the REACH regulation. This means that you are
Code of Conduct of ZVEI here . Packaging regulations In the table below you can download our current conditions of purchase as well as the packaging regulations for deliveries to the Pfannenberg Group. [...] Download General Purchasing Terms and Conditions English pdf 290 KB Download Shipping and Packaging Regulations for suppliers English pdf 220 KB Download
Trainings Good to know F-Gas Regulation WITH US SAFELY INTO THE FUTURE! Test here quickly and easily whether your system and the refrigerant used are affected by the new regulation. Calculate now Holistic
easy and secure installation – does not slip out of position and stays in place. 6 Inrush current regulator Provides electrical protection for control devices such as switching components and relays. 7 Redundant [...] and IK08 enclosure rating 4 Positive enclosure sealing 5 Shape-moulded gasket 6 Inrush current regulator 7 Redundant electrical contacts 8 Wide range power supplies 9 Flexible wiring schemes
in thermal conditions encountered in factories and all corners of the worlds. 5 Inrush current regulator Provides electrical protection for control devices such as switching components and relays. 6 Flexible [...] housing and lens 3 IP 66/67 enclosure rating 4 –20 °C to +55 °C temperature range 5 Inrush current regulator 6 Flexible wiring schemes 7 Redundant electrical contacts 8 High quality, long life components
in thermal conditions encountered in factories and all corners of the worlds. 5 Inrush current regulator Provides electrical protection for control devices such as switching components and relays. 6 Flexible [...] housing and lens 3 IP 66/67 enclosure rating 4 –40 °C to +55 °C temperature range 5 Inrush current regulator 6 Flexible wiring schemes 7 Redundant electrical contacts 8 High quality, long life components
loading stability 24 V AC/DC versions incorporate constant current regulators for stable and efficient system operation. 7 Inrush current regulator Provides electrical protection for control devices such as switching [...] four different flash rates via DIP switch suitable for panel mounting electronic constant current regulation at 24 V AC/DC devices to avoid load fluctuations integrated inrush current limitation and under [...] Captive fasteners 5 EN 54-23 certified (SSM version) 6 Circuit loading stability 7 Inrush current regulator 8 Plug and socket connections 9 Impact resistant housing and lens 10 IP 66 enclosure rating 11 Flash
Redundant electrical contacts Provides ease of wiring and daisy-chain connection. 7 Inrush current regulator (DC version) Provides electrical protection for control devices such as switching components and [...] flash frequency 5 EN 54-23 certified (CPR version) 6 Redundant electrical contacts 7 Inrush current regulator (DC version) 8 Synchronised operation 9 Impact resistant housing and lens 10 IP 66 enclosure rating
loading stability 24 V AC/DC versions incorporate constant current regulators for stable and efficient system operation. 8 Inrush current regulator Provides electrical protection for control devices such as switching [...] internal holes choice of four different flash rates via DIP switch electronic constant current regulation at 24 V AC/DC devices to avoid load fluctuations integrated inrush current limitation and undervoltage [...] signals 5 EN 54-23 certified 6 Shape-moulded gasket 7 Circuit loading stability 8 Inrush current regulator 9 IP 66 enclosure rating 10 Impact resistant housing and lens
ice, and dust. Withstands hose-directed spray during wash-down requirements. 4 Inrush current regulator Provides electrical protection for control devices such as switching components and relays. 5 S [...] technology 2 –40 °C to +55 °C temperature range 3 IP 66/67 and IK08 enclosure rating 4 Inrush current regulator 5 Shape-moulded gasket 6 Redundant electrical contacts 7 External selectable operating mode (LED-HI