Testseite Landingpage

Dies ist der Testtext für das Stage Element.

Headline Landingpage 1

Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet. Lorem ipsum dolor sit amet, consetetur sadipscing elitr, sed diam nonumy eirmod tempor invidunt ut labore et dolore magna aliquyam erat, sed diam voluptua. At vero eos et accusam et justo duo dolores et ea rebum. Stet clita kasd gubergren, no sea takimata sanctus est Lorem ipsum dolor sit amet.

Step

 

DTI/DTS 6X1E

Cooling units 1000–2600 W
 
 

DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side

  • the innovative, brushless direct current technology (Brushless DC) makes an extreme energy efficiency (EER) of >6 possible
  • XC Controller: the operating unit which was developed especially for this series makes communication between the cooling unit and machine control possible and also the integration into production processes
  • large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
  • exceptional serviceability
  • optional filter (easy to retrofit)
  • communication interface "Modbus" to integrate the cooling unit into the existing machine control or in a cloud solution

partially recessed mounting (DTI)

side mounting (DTS)

protection system

top EER / energy saving

high performance at high temperature

connectivity

large distance in /out

cut-out like A/A | A/W units

tool-less mounting

tool-less filter mat changing

service friendly

EurAsian Conformity
 

PY X-S-05

PYRA® compact flashing light 5 J
 
 

The compact flashing light is not only adaptable to many applications, but it is also impressive due to its safe and simple mounting.

  • installation options with external lugs or internal holes
  • simple electrical connection on the bottom of the casing
  • impact-proof lens
  • suitable for panel mounting
  • housing colours: red, grey or white
  • optional with Soft Start Module for reduction of starting current

protection system

impact-proof housing

NEMA 4/4X

operating temperatur

connector (option)

UL approved

Verband der Sachversicherer

Germanischer Lloyd (option)

24 V DC 48 V DC

EurAsian Conformity

warranty
 

DS 10

Sounder max. 114 dB(A)
 
 

The sounders from the DS 10 series can be used for tough demands under industrial conditions and as universal alarms. The sounders which are suitable for use both indoors and outdoors, generate warning signals in 31 different tones that can be selected with the aid of an internal switch. Optionally, a maximum of 3 additional tones can be switched to using an external controller. In addition to the factory settings, the tone combination can be individually selected by on-site programming (tone 32). Custom versions are available for special applications. The GL version is especially resistant to shock and vibration.

protection system

operating temperatur

acoustic penetration

EN 54-3 certified

UL approval (not for CPR)

DS 5 | DS 10 3G/3D ATEX

Germanischer Lloyd (option)

EurAsian Conformity

warranty