EB 2.0 OIL 3.2 - 16 kW
- EB chiller for applications in which the process liquid is oil or emulsion with high viscosity (e.g. hydraulic circuits).
- Depending on required temperature, the process fluids can be cooled with a standard solution or an intermediate water/oil exchanger.
- The direct exchange is possible in case of required temperature between 20 and 35 °C.
Type | Cooling performance | Dimensions (HxWxD) | Rated voltage | EAC | CE | |
---|---|---|---|---|---|---|
![]() |
EB 32 (Oil) | 3.2 kW | 1254 x 606 x 764 mm | 400 V 3 ~ | ||
EB 44 (Oil) | 4.4 kW | |||||
EB 65 (Oil) | 6.5 kW | 400 V 3 ~ / 460 V 3 ~ | ||||
EB 80 (Oil) | 8.0 kW | |||||
EB 95 (Oil) | 9.5 kW | |||||
![]() |
EB 140 (Oil) | 14 kW | 1435 x 856 x 761 mm | 400 V 3 ~ / 460 V 3 ~ | ||
EB 160 (Oil) | 16 kW |
available
in preparation
optional