PWW Passive Cooling System 9–24 kW
- PWW series is based on the passive cooling principle.
- Designed for applications where process water is already available.
- Process water flowing through the integrated heat exchanger on the primary side will be regulated to keep the cooling water on the secondary side at a stable temperature.
Type | Cooling performance | Dimensions (HxWxD) | Rated voltage | cURus | cULus | EAC | CE | |
---|---|---|---|---|---|---|---|---|
![]() |
PWW 9.000 | 9.0 kW | 475 x 580 x 580 mm | 230 V AC | ||||
PWW 12.000 | 12 kW | |||||||
![]() |
PWW 18.000 | 18 kW | 475 x 580 x 580 mm | 400 / 460 V 3 ~ | ||||
PWW 24.000 | 24 kW |
available
in preparation
optional