DS 5-SIL / DS 10-SIL

Sounder max. 108 dB(A) / max. 114 dB(A)
  • integrated safety tough demands under industrial conditions
  • to signal dangerous situations in safety-relevant application such as process and plant safety, e.g.
    • start-up warning
    • excess rotation speed warning
    • machine stop delay warning
  • by means of integrated self-monitoring of the devices the normative required, regular inspection of warning devices is ensured
  • the warning devices can be implemented in Safety Instrumented Systems (SIS) up to SIL 2 / Performance Level PL d

SIL 2/PL d: All safety technical key data can be found in the manual below in the download area

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

operating temperatur

acoustic penetration

warranty

EurAsian Conformity

Technical data

Electrical dataDS 5-SIL
Rated voltage95–253 V AC24 V DC
Rated frequency50/60 Hz
Functional range95–253 V19–29 V
Rated current consumption40 mA @ 230 V280 mA
Diagnostic channel – power consumption30 mA @ 230 V20 mA
Diagnostic channel – switching power230 V / 80 mA
Electrical dataDS 10-SIL
Rated voltage95–253 V AC24 V DC
Rated frequency50/60 Hz
Functional range95–253 V19–29 V
Rated current consumption60 mA @ 230 V420 mA
Diagnostic channel – power consumption30 mA @ 230 V20 mA
Diagnostic channel – switching power230 V / 80 mA

Further technical information can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506632_Rev07_Mar24_DS5_DS10_SIL.pdf pdf 54 KB Download
Conformity_UKCA_085507016_Rev01_Mar24_DS5_DS10_SIL.pdf pdf 35 KB Download
Manual DS5/DS10 SIL pdf 2.6 MB Download
Manual DS5/10 HV SIL pdf 2.5 MB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 270 KB Download

3D-Model (IGS)

  • English
zip 230 KB Download

3D-Model (SAT)

  • English
zip 160 KB Download

3D-Model (STEP)

  • English
zip 150 KB Download

SIL Certificate

  • German
  • English
pdf 360 KB Download

EAC certificate

  • Russian
pdf 300 KB Download

MultiCAD-Data

Ordering details

Ordering detailsDS 5-SIL
VersionRated voltage95–253 V AC24 V DC
StandardArticle number2310610060123106800601
TAS (external tone selection via
closed function of the control voltage
Article number2310610060323106800603
Ordering detailsDS 10-SIL
VersionRated voltage95–253 V AC24 V DC
StandardArticle number2311110060123111800601
TAS (external tone selection via
closed function of the control voltage
Article number2311110060323111800603

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with other voltages and options on request.

Audio Samples

Description Language Type Size Download

Sawtooth

DIN tone 33404-3 Germany (emergency signal) PFEER PTAP

wav 800 KB Download

Slow whoop

evacuation alarm Netherlands NEN 2575

wav 890 KB Download

Siren

wav 1.4 MB Download

Siren

wav 1.3 MB Download

Siren

industrial alarm Germany

wav 5.3 MB Download

Sweeping

France NFC 48-265

wav 1.1 MB Download

Sweeping

wav 1.1 MB Download

Sweeping

wav 1.1 MB Download

Continous tone

Finland (all-clear signal)

wav 850 KB Download

Continous tone

PFEER gasalarm

wav 1.0 MB Download

Continous tone

UK BS5839-1

wav 1.0 MB Download

Continuous tone

wav 990 KB Download

Continuous tone

wav 980 KB Download

Continuous tone

Germany KTS3901 (all-clear signal)

wav 890 KB Download

Interrupted tone

wav 880 KB Download

Interrupted tone

wav 870 KB Download

Interrupted tone

wav 890 KB Download

Interrupted tone

fast, horn

wav 1.1 MB Download

Interrupted tone

wav 880 KB Download

Interrupted tone

Sweden SS031711 (emergency signal)

wav 890 KB Download

Interrupted tone

industrial alarm Germany

wav 910 KB Download

Interrupted tone

ISO 8201 (emergency evacuation signal)

wav 990 KB Download

Interrupted tone

IMO (leave ship)

wav 1.0 MB Download

Interrupted tone

IMO SOLAS III/50 + SOLAS III/6.4 (general alarm)

wav 7.9 MB Download

Alternating tone

wav 890 KB Download

Alternating tone

wav 930 KB Download

Alternating tone

UK BS5839-1 (fire alarm, railway crossing)

wav 1.1 MB Download

Alternating tone

wav 980 KB Download

Alternating tone

France NFS 32-001 (fire alarm)

wav 1.0 MB Download

Product Benefits

  1. 1

    Die-cast aluminium housing

    Resistant to UV light, seawater, and many chemicals. Sturdy construction resists vandalism to ensure a high degree of functional safety.

  2. 2

    Selectable audible notification

    Choice of 32 unique alarm tones with three stages of tone control for distinctive signalling of specific events.

  3. 3

    Choice of output levels

    Versions for 105 dB(A) and 110 dB(A) sound pressure levels to suit a variety of signal coverage needs.

  4. 4

    Strong, metal mounting lugs

    Ensures a safe and secure installation onto many types of surfaces.

  5. 5

    SIL conforming versions

    Versions for Safety Instrumented Systems up to SIL 2 / PLd. Integrated self-monitoring function satisfies the requirement for routine system checks and eliminates the need for redundant devices.

  6. 6

    Electromagnetic sound capsule technology

    Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.

  7. 7

    IP 66/67 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  8. 8

    Stainless steel cable gland

    Included to ensure a high degree of electrical connection integrity.