DS 5-DN

Sounder max. 108 dB(A)
  • Sounder with 2 externally controllable volume levels.
  • Wherever sounders need to be operated virtually 24 hours a day for alarm purposes, e.g. in port areas, container terminals, conveyor belts in coal mines or for supplying power stations, it is important to disturb local residents as little as possible. This is especially the case in the evening and at night, when the ambient noise level is also lower.
  • Can also be used to avoid startled reactions by starting the alarm with a reduced sound level and increasing it in steps (soft alarm).
  • The sound level can be reduced by an external controller or via a floating contact.
  • The reduction may be preselected during the installation in accordance with local conditions (0 to –20 dB).
  • 3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

operating temperatur

acoustic penetration

EurAsian Conformity

warranty

Technical data

Electrical dataACDS 5-DN
Rated voltage230 V AC115 V AC24 V AC
Rated frequency50/60 Hz50/60 Hz50/60 Hz
Functional range195–253 V95–127 V19–29 V
Rated current consumption0.03 A0.06 A0.28 A
Electrical dataDCDS 5-DN
Rated voltage12 V DC24 V DC48 V DC
Functional range10–15 V19–29 V41–53 V
Rated current consumption0.28 A0.28 A0.28 A

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
Conformity_CE_085506665_Rev06_Mar24_DS5_DN.pdf pdf 35 KB Download
Conformity_UKCA_085507019_Rev01_Mar24_DS5_DN.pdf pdf 27 KB Download
Manual DS5/DS10 pdf 4.6 MB Download
Supplement DS 5-DN pdf 160 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 1.5 MB Download

3D-Model (IGS)

  • English
zip 230 KB Download

3D-Model (SAT)

  • English
zip 160 KB Download

3D-Model (STEP)

  • English
zip 150 KB Download

Declaration of Conformity

  • English
  • German
pdf 51 KB Download

Ordering details

Ordering detailsDS 5-DN
VersionRated voltage230 V AC115 V AC24 V DC
StandardArticle number231061001632310615016323106800163
TAS (external tone selection via closed function of the control voltage)Article number231061001622310615016223106800162

Article numbers for products with other voltages and options on request.

Audio Samples

DS sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

15

Slow whoop, evacuation alarm Netherlands NEN 2575

23

Siren

24

Siren

26

Siren (industrial alarm Germany - Hoechst -)

31

Sweeping France NF C 48-265

36

Sweeping

45

Sweeping

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

57 w. EN54-3

Continuous tone, UK BS 5839-1

60

Continuous tone

63

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

88

Interrupted tone

90

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

108

Interrupted tone

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

125

Alternating tone

127

Alternating tone

128 : EN54-3

Alternating tone

131

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

142

Alternating tone

146

Alternating tone, France NFS 32-001 (fire alarm)

Product Benefits

  1. 1

    Die-cast aluminium housing

    Resistant to UV light, seawater, and many chemicals. Sturdy construction resists vandalism to ensure a high degree of functional safety.

  2. 2

    Selectable audible notification

    Choice of 32 unique alarm tones with three stages of tone control for distinctive signalling of specific events.

  3. 3

    Choice of output levels

    Versions for 105 dB(A) and 110 dB(A) sound pressure levels to suit a variety of signal coverage needs.

  4. 4

    Strong, metal mounting lugs

    Ensures a safe and secure installation onto many types of surfaces.

  5. 5

    SIL conforming versions

    Versions for Safety Instrumented Systems up to SIL 2 / PLd. Integrated self-monitoring function satisfies the requirement for routine system checks and eliminates the need for redundant devices.

  6. 6

    Electromagnetic sound capsule technology

    Acoustic signal includes a share of low frequency side bands for excellent sound penetration of walls and doors for highly effective alarming.

  7. 7

    IP 66/67 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  8. 8

    Stainless steel cable gland

    Included to ensure a high degree of electrical connection integrity.