PA 130

Sounder max. 132 dB(A)
  • secure alarming in the loudest environments and over large areas
  • also dimensioned for use as warning devices in civil defence
  • with just one sounder, reaction to the most diverse alarm situations is possible by means of remote control of up to 9 of currently 80 pre-installed tones
  • integrated self-monitoring, test function and malfunction message relay
  • maintenance-free
  • power-saving standby mode with automatic self-test function
  • suitable for indoor and outdoor operation
  • switchable 4.7 kOhm terminal resistor for cable monitoring

optionally available:

  • voice transmisssion possible via audio input
  • can be mounted in a cluster by means of stable mast holder

3D-Coverage - Outstanding coverage area. Achieve maximum effectivness with signaling devices from Pfannenberg. Find out more.

protection system

external tone selection

operating temperatur

EurAsian Conformity

Pfannenberg 3D-Coverage

Size of acoustical coverage (A x B x C in meter)

80 dB (A) 85 dB (A) 90 dB (A)
Coverage area with DIN tone and required sound levels.

The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).

Technical data

Electrical dataPA 130
Rated voltage230 V AC20–60 V DC
Rated frequency50/60 Hz
Functional range–25 % / +15 %20–60 V
Rated current consumption1 A4 A
Rated current consumption in standby mode<15 mA<40 mA
Malfunction message relay / auxilliary relay0.5 A, 50 V / NO or NC potential free, configurable

Further technical details can be found in the Download section on this page.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 310 KB Download

Operating Manual

  • English
  • German
  • French
  • Italian
pdf 1.5 MB Download

3D-Model (IGS)

  • English
zip 2.1 MB Download

3D-Model (SAT)

  • English
zip 2.5 MB Download

3D-Model (STEP)

  • English
zip 1.3 MB Download

Declaration of Conformity

  • English
  • German
pdf 50 KB Download

EAC Certificate

  • Russian
pdf 1.3 MB Download

Ordering details

Ordering detailsPA 130
Rated voltage230 V AC20–60 V DC
Article number2302610000023026910000

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Audio Samples

Patrol sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

9

Slow whoop, fire alarm, UK BS 5839-1

11

Interrupted tone (fast)

13

Interrupted tone

15

Slow whoop, evacuation alarm Netherlands NEN 2575

16

Slow whoop, Australian evacuation alarm AS 2220

18

Slow whoop, NFPA

22

Whoop, Australian alaert AS 1670, ISO 8201

23

Siren

24

Siren

25

Siren

26

Siren (industrial alarm Germany - Hoechst -)

27

Sweeping

29

Sweeping (fast)

30

Sweeping

31

Sweeping France NF C 48-265

33

Sweeping (medium), UK BS 5839-1

34

Sweeping (fast)

35

Sweeping (fast), UK BS 5839-1

36

Sweeping

43

Sweeping

44

Sweeping, IMO 3d, Germany KTA 3901 evacuation alarm

45

Sweeping

46

Sweeping, general alarm Finland

52

Continuous tone

53

Continuous tone

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

56

Continuous tone

57

Continuous tone, UK BS 5839-1

59

Continuous tone

60 : EN54-3

Continuous tone

61

Continuous tone

63

Continuous tone

65

Continuous tone, Sweden SS 031711 (all-clear signal)

66

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

68

Continuous tone

69

Continuous tone

71

Continuous tone

77

Interrupted tone

82

Interrupted tone, PFEER (general alarm), UK BS 5839-1 (back-up alarm)

83

Interrupted tone, PFEER (general alarm)

88

Interrupted tone

90

Interrupted tone

91

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

101

Interrupted tone, Sweden SS 031711 (important message (pre mess))

102

Interrupted tone, Sweden SS 031711 (local warning)

103

interrupted tone, Sweden SS 031711 (air raid warning)

104 : EN54-3

Interupted tone, Sweden SS 031711 (emergency signal)

107

Interrupted tone, Germany KTA 3901 (evacuation alarm)

109

Interrupted tone, Australia AS 2220, AS 1610, AS 1670

110

Interrupted tone, (fast variable), bell

111

Interrupted tone, ISO 8201 (emergency evacuation signal), USA (evacuation alarm)

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

113

Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping

115

Interrupted tone, IMO (telephone call)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

122

Alternating tone

123

Alternating tone

124

Alternating tone, Singapore

125

Alternating tone

128

Alternating tone

130

Alternating tone, UK BS5839-1 (fire alarm)

131 : EN54-3

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

135

Alternating tone, UK BS 5839-1 (fire alarm, increased urgency - railway crossing)

142

Alternating tone

143

Alternating tone, industrial alarm Germany

144

Alternating tone

146 : EN54-3

Alternating tone, France NFS 32-001 (fire alarm)

147

Alternating, Sweden SS031711 (turn out)

148

Alternating, Sweden SS031711 (turn out)

152

Alternating tone (two tone chime)

Product Benefits

  1. 1

    130 dB(A) sounder

    Provides wide area notification in open spaces or in very loud ambient conditions. Suitable for use in civil defence warning systems.

  2. 2

    Selectable audible notification

    Choice of 80 unique alarm tones with nine stages of tone control for distinctive signalling of specific events.

  3. 3

    Integrated self-monitoring,

    Versatile self-test functions including fault detection relay and switchable 4.7 kΩ terminal resistor for cable integrity monitoring.

  4. 4

    IP 54 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against water and dust.