DSF 5 - Size of acoustical coverage (A x B x C in meter)
80 dB (A) | 85 dB (A) | 90 dB (A) |
---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
DSF 10 - Size of acoustical coverage (A x B x C in meter)
80 dB (A) | 85 dB (A) | 90 dB (A) |
---|---|---|
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).
Size of visual coverage (A x B x C in meter)
Indicate | Warning | Alert | |
---|---|---|---|
red | |||
yellow | |||
green | |||
amber | |||
blue | |||
white | |||
clear |
The figures shown are mainly for a quick orientation. For an individual and precise interpretation please use Pfannenberg Sizing Software (PSS).