BExS120

Sounder 120 dB(A)
  • 32 different tones can be set; UKOOA/PFEER conform
  • 120 dB(A) sound pressure
  • 3 externally selectable tones – positive and negative control possible in the case of DC devices
  • quartz-stabilised tone synchronisation
  • adjustable volume (except 12 V DC)
  • ATEX and optionally IECEx approval
  • housing made of die-cast aluminium LM6, horn made of ABS
  • stainless steel mounting bracket for 360° positioning
  • categories 2G (zones 1 and 2), 2D (zones 21 and 22)

operating between +70 / –50 °C

protection system

protection system

BExS120D 24VDC

Pfannenberg 3D-Coverage

80 dB (A) 85 dB (A) 90 dB (A)
Coverage area with DIN tone and required sound levels.

Technical data

Electrical dataBExS120
Rated voltage230 V AC115 V AC48 V DC24 V DC12 V DC
Rated frequency50/60 Hz50/60 Hz
Operating range±10 %±10 %±25 %±25 %±25 %
Nominal current consumption90 mA180 mA420 mA800 mA850 mA

Further technical details can be found in the Download section on this page.

Downloads

Description Type Size
BExS 120E-C 230 AC pdf 43 KB Download
Description Language Type Size Download

Product Sheet

  • English
pdf 1.7 MB Download

Operating manual D

  • German
  • English
pdf 550 KB Download

Operating manual E

  • German
  • English
pdf 280 KB Download

3D-Model (IGS)

  • English
zip 230 KB Download

3D-Model (SAT)

  • English
zip 160 KB Download

3D-Model (STEP)

  • English
zip 160 KB Download

Drawing (DWG)

  • German
  • English
dwg 260 KB Download

Ex ATEX Approval

  • English
pdf 2.4 MB Download

Declaration of performance

BExS110D, BExS120D

  • English
  • German
pdf 75 KB Download

Ordering details

Ordering detailsBExS120EBExS120D
Rated voltage230 V AC24 V DC230 V AC24 V DC
Article number32078100000320788000003207610000032076800000

To make the order process easy for you and to ensure a secure delivery, please see the information on the final article numbers.

Article numbers for products with other voltages and options on request.

Options / Accessories

Audio Samples

DS sounders

Audio-Number Description Graphic Audio Sample

2 : EN54-3

Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP

15

Slow whoop, evacuation alarm Netherlands NEN 2575

23

Siren

24

Siren

26

Siren (industrial alarm Germany - Hoechst -)

31

Sweeping France NF C 48-265

36

Sweeping

45

Sweeping

54

Continuous tone, Finland (all-clear signal)

55

Continuous tone, PFEER gasalarm

57 w. EN54-3

Continuous tone, UK BS 5839-1

60

Continuous tone

63

Continuous tone

67

Continuous tone, Germany KTA 3901 (all-clear signal)

88

Interrupted tone

90

Interrupted tone

92

Interrupted tone

93

Interrupted tone (fast), horn

97

Interrupted tone

98

Interrupted tone, Sweden SS 031711 (emergency signal)

100

Interrupted tone, industrial alarm Germany

108

Interrupted tone

112

Interrupted tone, ISO 8201 (emergency evacuation signal)

116

Interrupted tone, IMO (leave ship)

117

Interrupted tone, IMO SOLAS lll/50 + SOLAS lll/6.4 (general alarm)

125

Alternating tone

127

Alternating tone

128 : EN54-3

Alternating tone

131

Alternating tone, UK BS 5839-1 (fire alarm, railway crossing)

142

Alternating tone

146

Alternating tone, France NFS 32-001 (fire alarm)

Product Benefits

  1. 1

    Powerful electronic sounders

    Certified for hazardous area use. When human safety matters most. Robust metal housing and flame retardant ABS projection horn for wide area notification.

  2. 2

    ATEX certified for Zones 1, 2, 21 and 22

    Satisfies requirements for device category 2G, 3G, 2D and 3D.

  3. 3

    Choice of output level and tone

    Versions for 110 and 120 dB(A) output levels, each with 32 selectable tones and 3 stages of alarm to signal multiple unique circumstances or events with one device.

  4. 4

    IP 66/67 enclosure rating

    Suitable for use in all weather conditions due to the provided protection against driving rain, snow, ice, and dust. Withstands hose-directed spray during wash-down requirements.

  5. 5

    Robust construction

    Durable, cast-aluminium housing and stainless steel protection cage endures saltwater and other corrosives for demanding marine and industrial environments.

  6. 6

    Wide range

    of operating temperatures from –50 °C to +70 °C.

  7. 7

    Convenient mounting

    Stainless steel bracket permits ease of installation for any orientation.