Pfannenberg EN 54-23 certificates Description Language Type Size Download EN 54-23 for PY X-S-05 German English pdf 69 KB Download EN 54-23 for PY X-M English German pdf 340 KB Download EN 54-23 for PY X-1-05 English [...] EN 54-23 regulation The " EN 54 fire detection and fire alarm systems " is a mandatory standard that specifies requirements and laboratory test for every component of fire detection and fire alarm system [...] Download Find out more about our EN 54-23 products Visit the related EN 54-23 page in our Know-How section to find more about our range of visual devices carrying the EN 54-23 approval. READ MORE
of Conformity to EN 54-3 Description Language Type Size Download EN 54-3 for DS Sounders English German pdf 2.3 MB Download EN 54-3 for PA1 and PA5 English German pdf 310 KB Download EN 54-3 for PA 10 and [...] Download EN 54-3 for PA 10 and PA 20 DC English German pdf 280 KB Download EN 54-3 for PA130 and SON English German pdf 320 KB Download EN 54-3 for PA X English German pdf 280 KB Download EN 54-3 for BEXS [...] EN 54-3 regulation The " EN 54 fire detection and fire alarm systems " is a mandatory standard that specifies requirements and laboratory test for every component of fire detection and fire alarm system
product design 2013. EN 54-23 certified products PY X-S-05 PY X-M-05 PA X-1-05 Description Language Type Size Download Support for Planning PY X-S & PA X 1-05 clear English pdf 1.3 MB Download Support [...] volume PY X-S-05 English pdf 220 KB Download EN 54-23 certificate PY X-S-05 English pdf 69 KB Download EN 54-23 certificate PA X 1-05 English pdf 83 KB Download EN 54-23 certificate (SSM) English pdf 340 KB [...] the ordering customer Testing and acceptance of the visual signaling device ...for fire detection technology experts Define the basis for testing/demand for certificates Testing the function of the visual
tions sector. all tests were conducted according to European Norms, EN 60068-2-6 / 60068-2-27 / 60068-2-29 Railway applications – Rolling stock equipment – Shock and vibration tests and therefore are unique [...] terminal strip. 4 All tests were performed according to European Norms; EN 60068-2-6 | 60068-2-27 | 60068-2-29 Railway applications | Rolling stock equipment | Shock and vibration tests. 5 Applications Pr [...] demanding environments, e.g. wind turbines and telecommunications sector. 1 High volume flow 2 Long life 3 Electrical connection 4 All tests 5 Applications 6 Integrated thermostat 7 Specifically developed
tions sector. all tests were conducted according to European Norms, EN 60068-2-6 / 60068-2-27 / 60068-2-29 Railway applications – Rolling stock equipment – Shock and vibration tests and therefore are unique [...] terminal strip. 4 All tests were performed according to European Norms; EN 60068-2-6 | 60068-2-27 | 60068-2-29 Railway applications | Rolling stock equipment | Shock and vibration tests. 5 Applications Pr [...] demanding environments, e.g. wind turbines and telecommunications sector. 1 High volume flow 2 Long life 3 Electrical connection 4 All tests 5 Applications 6 Integrated thermostat 7 Specifically developed
in enclosures. all tests were conducted according to European Norms, EN 60068-2-6 / 60068-2-27 / 60068-2-29 Railway applications – Rolling stock equipment – Shock and vibration tests and therefore are unique [...] types on request. 1 Fan design with ball bearing guarantees long service life. 2 High volume flow created by the powerful fan means a quick and even distribution of heat. 3 All tests were performed according [...] according to European Norms; EN 60068-2-6 | 60068-2-27 | 60068-2-29 Railway applications | Rolling stock equipment | Shock and vibration tests. 4 Electrical connection via plug terminal connector. 5 Applications
W10/A35 3400 W 2150 W Ambient temperature +1 … +70 °C / +34 … +158 °F Water outlet temperature +1 … +35 °C / +34 … +95 °F Degrees of protection according to EN 60529 IP 55 towards the electrical enclosure [...] 3D-model 5302 (STEP) English zip 650 KB Download 3D-model 5402 (STEP) English zip 1.8 MB Download EAC certificate Russian pdf 1.7 MB Download Further software tools for digital product integration into your [...] a Product Inquiry PSS Sizing Software robust steel cover, easily paintable water circuit pressure-tested to 30 bar surface seal to protect against the penetration of water via the roof surface of the control
flashing light with an EN 54-23 certified coverage of 11.1 m (6.6 m + 4.5 m) x 8.4 m (4.2 m + 4.2 m) x 6.3 m (front side). Such a big coverage means the system integrator could install 1 unit every 6–8 necessary [...] kilometres (9.3 miles) northwest of Milan in the municipalities of Rho and Pero, and covers an area of 1.1 km 2 (0.42 sq miles). Participants to the Expo include 145 countries, three international organisations [...] Flashing light PY X-S-05 EN 54-23 certification Given the nature of the project, the engineer responsible for planning the fire safety system followed the current European standard EN 54-23 by including in
LAP¹ Article number 13383836178 13383839178 1 LAP (Low Ambient Package): includes 900 W enclosure heater and a thermostat to be placed inside the enclosure. 1 Compact design Robust cooling unit in compact [...] food industry and outdoor applications high protection system IP 56, maintenance-free maintains a UL tested NEMA type 3R/4 seal against the enclosure NEMA 3R/4 (DTS 3265) unit with powder coated steel cover [...] 3285 (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz 400 / 460 V 3~ 230 V Cooling capacity according to EN 14511 A35/A35 3325 W A35/A50 2280 W Ambient temperature SC 0 … +55 °C / +32 … +131 °F LAP –40 … +55
powder coated steel cover NEMA 4/4X (DTS 3031 VA) unit with stainless steel cover maintains a UL tested NEMA type 3R/4 or 4/4X seal against the enclosure condenser with 3 mm fin spacing, highly effective [...] 3031 VA (NEMA 4/4X) Rated voltage ±10 % AC 50/60 Hz AC 60 Hz 230 V 115 V Cooling capacity according to EN 14511 A35/A35 306 W Ambient temperature SC +8 … +45 °C / +46 … +113 °F Degrees of protection according [...] 230 V AC 115 V AC Standard Controller Article number 13383141355 13383144355 13383141158 13383144158 1 Compact design Robust cooling unit in compact design for smaller cabinets or to cool hot spots. 2 Stainless