High temperature cooling unit 680 W
  • suitable for outdoor applications
  • operation under extreme high temperature conditions (+60 °C)
  • maintains a UL tested NEMA type 3R/4 seal against the enclosure
  • high protection system IP 56, maintenance-free
  • NEMA 3R/4 units with powder coated steel cover
  • condenser with 3 mm fin spacing, highly effective protection against strongly contaminated ambient air
  • large distance between intake and exhaust vents, safe circulation within the electrical enclosure due to long passage of air, therefore hot spots are eliminated
  • integrated condensate evaporation system

side mounting

NEMA 3R/4

large distance in /out

UL approved

EurAsian Conformity

Technical data

DataDTS 3061 HT
Rated voltage ±10 %AC 50/60 Hz
230 V
Cooling capacity
according to EN 14511
A35/A35680 W
A40/A60265 W
Ambient temperature0 … +60 °C / +32 … +140 °F
Degrees of protection
according to NEMA
3R/4towards the electrical enclosure
if used as intended by the manufacturer
Condensate managementintegrated condensate evaporation system with safety overflow

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 500 KB Download

Operating manual

  • English
pdf 5.0 MB Download
  • German
pdf 4.9 MB Download

Data sheet

  • English
  • German
  • Spanish
pdf 310 KB Download

Declaration of Conformity

  • English
  • German
pdf 77 KB Download

EAC certificate

  • Russian
pdf 440 KB Download

Ordering details

Ordering detailsDTS 3061 HT
Rated voltage230 V AC
Article number13392341005

Product Benefits

  1. 1

    Compact design

    Robust cooling unit in compact design for smaller cabinets or to cool hot spots.

  2. 2

    Robust design

    using tested and energy efficient components.

  3. 3

    Condenser

    with large fin spacing enables very long maintenance intervals even without additional Nano coating.

  4. 4

    Integrated condensate evaporation

    no puddles of water under the device for increased operation safety.

  5. 5