| Data | PF 42.500 | |||||
|---|---|---|---|---|---|---|
| Rated voltage ±10 % | AC 50/60 Hz | DC | ||||
| 230 V | 115 V | 12 V | 24 V | 48 V | ||
| Unimpeded airflow | IP 54 | 125 / 138 m³/h | 125 m³/h | |||
| IP 55 | 145 / 160 m³/h | 145 m³/h | ||||
| Filter mat quality class according to EN 779 | IP 54 | G4 | ||||
| IP 55 | G4 | |||||
| Temperature range | –20 … +55 °C | –40 … +55 °C | ||||
| Colour | RAL 7035, different colours available on request | |||||
Further technical details and dimensions can be found in the download section on this page under product sheet.