English pdf 200 KB Download Hydraulic Diagram 1600 WT English pdf 200 KB Download Performance curve 1200 WT English pdf 65 KB Download Performance curve 1600 WT English pdf 63 KB Download Declaration of [...] EB XT 1200/1600 WT Chillers 119–148 kW Make a Product Inquiry PSS Sizing Software Pfannenberg introduced a new product series to extend our portfolio with a new extreme performance range up to 150 kW in [...] enhanced pump service friendly top EER / energy saving laser applications EC fan Data EB XT 1200 WT EB XT 1600 WT Rated voltage ±1 % 50 Hz AC ±10 % 400 V 3~ Cooling capacity (with pump) W18/A32 119 kW 148 kW Flow
example, it connects Lingzhou (Ningxia Province) and Shaoxing (Zhejiang Province) which has more than 1,600 km distance. The total project costs about 10 Billion Euros but gains 60% land saving and reduces [...] Fig. 3: Construction of the UHVDC cable between Lingzhou and Shaoxing on a stretch of more than 1.600 kilometers. The container which has electrical cabinets inside needs to be air conditioned as per
; 1~ 748 x 395 x 294 mm DTS 3161 SL 1300 W 115 / 230 V ; 400 / 460 3~ 914 x 307 x 307 mm DTS 3165 1600 W 115 / 230 V ; 400 / 460 3~ 914 x 305 x 302 mm DTS 3261 2000 W 115 / 230 V ; 400 / 460 3~ 1209 x [...] ; 1~ 748 x 395 x 294 mm DTS 3181 SL 1300 W 115 / 230 V ; 400 / 460 3~ 914 x 307 x 307 mm DTS 3185 1600 W 115 / 230 V ; 400 / 460 3~ 914 x 305 x 302 mm DTS 3281 2000 W 115 / 230 V ; 400 / 460 3~ 1209 x
400/460 V 3~¹ 230 V Cooling performance according to EN 14511 A35/A35 2000 / 2100 W A35/A50 1540 / 1600 W Ambient temperature +15 … +55 °C / +59 … +131 °F Degrees of protection according to EN 60529 IP
6 Para. 1 lit. f GDPR, this website uses Google Analytics, a web analysis service of Google LLC, 1600 Amphitheatre Parkway, Mountain View, CA 94043, USA (“Google”). Google Analytics uses “cookies”, text [...] order to integrate external fonts via Google Fonts, personal data of the customers of Google LLC, 1600 Amphitheatre Parkway, Mountain View, CA 94043, USA, are made accessible. This website uses Google