EB 190/250 OIL

Chillers 19–25 kW
  • robust industry standard
  • fluid cooling with oils or high viscosity mixtures*
  • steel housing with thick powder coating
  • identical basic housing for oil and water cooling
  • separate cooling circuit and hydraulic circuit
  • equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium
  • integration of project-specific additional components is possible on request

* viscosity up to 68 cST (68 mm2/s) @ +40 °C

protection system

oil

high viscosity oil

small hysteresis

extreme T conditions

RAL 7035

different RAL available

Technical data

DataEB 190 OILEB 250 OIL
Rated voltage±1 %50/60 Hz AC
±10 %400 / 460 V 3~
Cooling capacity ¹O26/A3219 / 21 kW25 / 27.7 kW
Flow rate ²60 l/min
Ambient temperature+15 … +40 °C
Connections (medium)IG1" BSP
Noise level @ 50 Hz
according to EN ISO 3741
<73 dB(A)

¹ oil outlet temperature +26 °C, ambient temperature +32 °C, oil viscosity 22 cSt @ +40 °C
² performance data based on 50 Hz operation

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 300 KB Download

Drawing

  • English
pdf 730 KB Download

Options

  • English
pdf 880 KB Download

Declaration of Conformity

  • Italian
  • English
pdf 47 KB Download

EAC Certificate

  • Russian
pdf 590 KB Download

Ordering details

Ordering detailsEB 190 OILEB 250 OIL
Article number4303190500443032505002

Product Benefits

  1. 1

    Oil specific components

    Heat exchangers and other components of this unit are designed for the use with high viscosity oil as a cooling fluid.

  2. 2

    Highly customisable

    Many optional features including hot gas bypass, flow switch and aluminium filter.

  3. 3

    Cooling medium

    Oils | high viscosity mixtures up to 68 cSt (10 mm2/s) @ +40 °C.

  4. 4

    Pump as an option

    Standard versions come without pump.

  5. 5

    Applications

    For indoor and outdoor applications.

  6. 6

    Stable temperature control

    Ideal solution when a steady control of temperature is needed.

  7. 7

    Design

    Separate cooling circuit and hydraulic circuit. Air outlet from the top of the unit.