Rack 1100 / Rack 1700

Chillers 1.1–1.7 kW
  • Robust standard used in the field of laboratory equipment and industrial automation. Comes in 2 performance classes.
  • Immersed evaporator to ensure compact outer dimensions
  • Small size. Ideal for small plants with space constraints. The compact design of the unit allows it to be attached to a wide variety of machine types.
  • Anodised aluminium. Housing cover made of anodised aluminium. Basic housing made of powder-coated sheet steel.
  • Integration of project-specific additional components is possible on request
  • Option: UL approval

protection system

water | water/glycol

RAL 9005

Technical data

DataRack 1100Rack 1700
Rated voltage±1 %50/60 Hz AC
±10 %230 V 1~
Cooling capacity (with pump)1W18/A321.1 / 1.35 kW1.7 / 2.05 kW
Flow rate (pump)212 l/min
Pressure (head) (pump)2 bar
Ambient temperature+15 … +45 °C / +59 … +113 °F
Connections (medium)IG3/8" BSP
Noise level @ 50 Hz
according to EN ISO 3741
<66 dB(A)

¹ cooling capacity incl. power loss in the pump, refrigerant outlet temperature +18 °C, ambient temperature +32 °C

² performance data based on 50 Hz operation

To learn more about our chiller options please click on this link.

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 400 KB Download

Drawing 1100 / 1700

  • English
pdf 140 KB Download

Hydraulic Diagram 1100 / 1700

  • English
pdf 52 KB Download

EAC Certificate

  • Russian
pdf 960 KB Download

Further documentation like datasheets, operating manual and CE declaration are available for download by entering the specific article number in our MANUALS web area. You can select an article number in the "Ordering details" section here below and then follow the link to the Manual Crawler.

Ordering details

Ordering detailsRack 1100Rack 1700
Article number4201011000842010170011

Product Benefits

  1. 1

    Robust standard

    used in the field of laboratory equipment and industrial automation. Comes in 3 performance classes.

  2. 2

    Immersed evaporator

    to ensure compact outer dimensions.

  3. 3

    Small size

    Ideal for small plants with space constraints. The compact design of the unit allows it to be attached to a wide variety of machine types.

  4. 4

    Centrifugal pump

    for fluid cooling with water | water/glycol mixtures | low viscosity oil. Max viscosity: 10 cSt (10 mm2/s) @ +40 °C.

  5. 5

    Microprocessor Controller

    with digital display providing continuous operating information.

  6. 6

    Anodised aluminium

    Housing cover made of anodised aluminium. Basic housing made of powder-coated sheet steel.