DTFS 6021 | 31 | 41 Green Series - Variable integration thanks to space-saving housing design

The energy-saving and F-Gas-compliant DTFS series will complement the Pfannenberg cooling unit portfolio in the future.

The energy-saving and F-Gas-compliant DTFS series will complement the Pfannenberg cooling unit portfolio in the future.

In the field of enclosure cooling, the size of the individual components is particularly important where space is limited. The DTFS cooling units are suitable for external mounting on the door or side, as well as for full integration. The series is available in three performance classes and two sizes to cover a wide range of customer requirements. With their compact design, the units fit into narrow enclosure shapes with a door width of 400 mm, which enables space-saving machine planning and construction. The cooling units in the DTFS series not only save space, but also energy - the highest energy efficiency ratio (EER) of the series compared to the DTx 9000 series is +51%.

Product highlights at a glance:

  • Flexible installation options
  • Conformity with F-Gas Regulation
  • Increased energy efficiency

Contact us to find out more about the DTFS series or the current F-Gas Regulation!