current consumption 9–15 mA 8–30 mA 59–120 mA 6–80 mA Further technical details can be found in the Download section on this page. Description Type Size Quick Guide PA(X) 1/ PA(X) 5 pdf 1.2 MB Download MANUAL [...] PA 1 / PY S Signaling technology – PATROL: new sounder generation Patrol sounders Audio-Number Description Graphic Audio Sample 2 : EN54-3 Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP [...] 8201 (emergency evacuation signal), USA (evacuation alarm) 112 Interrupted tone, ISO 8201 (emergency evacuation signal) 113 Interrupted tone, ISO 8201 (emergency evacuation signal), sweeping 115 Interrupted