PTFA 60.000

Top exhaust filter for roof mounting
  • same design as the PTF series filterfans
  • simple filter mat exchange during operation
  • degrees of protection IP 33 and IP 54
  • toolless mounting, patented quick fastening System
  • UR and UL approval

protection system

tool-less mounting

UL listed for Canada and US

UL recognized for Canada and US

Technical data

DataPTFA 60.000
Cut-out291 x 291 mm
Degrees of protection
according to EN 60529 / UL 50
IP 33, IP 54
Filter mat quality class
according to EN 779
IP 54G4
IP 33no filter mat
ColourRAL 7035, different colours available on request

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
Conformity PTF/PTFA 6xxxx pdf 46 KB Download
Conformity_UKCA_085507000_Rev04_Sep24_PTF_PTFA.pdf pdf 32 KB Download
Manual PTF / PTFA pdf 32 MB Download
Manual PTF / PTFA pdf 32 MB Download
Short operat. instr. PTF/PTFA pdf 430 KB Download
30184-971_PTFA 60000_PDG.STEP STEP 18 MB Download
Filter 290x70 IP54/Type12 pdf 42 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 550 KB Download

3D-model (STEP)

  • English
zip 3.2 MB Download

UL listed certificates

  • English
pdf 460 KB Download

UL recognized certificates

  • English
pdf 350 KB Download

Ordering details

Ordering detailsPTFA 60.000
Degrees of protectionIP 54IP 33
Article number1178600105511786000055

Article numbers for other types on request.

Video

Pfannenberg thermal management – Filterfan 4th generation.