PWS 7502 5.2kW

Air/water heat exchanger 5200 W
  • robust: steel cover, easily paintable
  • maintenance-free
  • mounting-friendly seal, no elaborate reworking of the mounting cut-out
  • integrated thermostat and solenoid valve for temperature control 
  • integrated temperature monitoring with alarm contact

side mounting

protection system

protection system

temperature alarm

temperature control

Technical data

DataPWS 7502
Rated voltage ±10 %50/60 Hz AC60 Hz AC
230 V115 V
Cooling capacity at 400 l/hW10/A355200 W
Ambient temperature+1 … +70 °C / +34 … +158 °F
Water inlet temperature+1 … +35 °C / +34 … +95 °F
Degrees of protection
according to EN 60529
IP 55towards the electrical enclosure
if used as intended by the manufacturer

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Type Size
CE DECLARATION PWS pdf 250 KB Download
Manual PWx pdf 1.5 MB Download
Supplement PWS 7502 pdf 240 KB Download
Supplement PWS 7502 115V pdf 250 KB Download
Description Language Type Size Download

Product sheet

  • English
pdf 170 KB Download

3D-model (STEP)

  • English
zip 3.6 MB Download

Cut-out

  • German
  • English
pdf 1.1 MB Download

UL recognized certificate

  • English
pdf 240 KB Download

EAC certificate

  • Russian
pdf 1.7 MB Download

Ordering details

Ordering detailsPWS 7502
Rated voltage230 V AC115 V AC
Article number1205501005512055017055

Article numbers for other types on request.