EB 140/160 OL

Chiller 14–16 kW
  • robust industry standard
  • fluid cooling with oils (viscosity range 22–68 cSt)
  • steel housing with thick powder coating
  • extremely versatile: units for operation with external pump (on site)
  • fast available solution: units with standard pumps included
  • separate cooling circuit and hydraulic circuit
  • equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium
  • integration of project-specific additional components is possible on request

protection system

oil

high viscosity oil

small hysteresis

enhanced pump

service friendly

Technical data

DataEB 140 OLEB 160 OL
Rated voltage
without pump
±1 %50/60 Hz AC
±10 %400 / 460 V 3~
Rated voltage
with pump
±1 %50 Hz AC
±10 %400 V 3~
Cooling capacity ¹O26/A3214 kW16 kW
Flow rate ²65 l/min
Ambient temperature+15 … +45 °C
Connections (medium)IG1" BSP
Noise level @ 50 Hz
according to EN ISO 3741
72 dB(A)

¹ performance data based on 50 Hz operation

² required flow rate – standard unit without pump

Further information about our Chiller options can be found under this link.

Further technical details and dimensions can be found in the download section on this page under product sheet.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 250 KB Download

Drawing

  • English
pdf 490 KB Download

Hydraulic diagram (EB without pump)

  • English
pdf 52 KB Download

Hydraulic diagram (EB with pump)

  • English
pdf 53 KB Download

EAC Certificate

  • Russian
pdf 960 KB Download

Further documentation like datasheets, operating manual and CE declaration are available for download by entering the specific article number in our MANUALS web area. You can select an article number in the "Ordering details" section here below and then follow the link to the Manual Crawler.

Ordering details

Ordering detailsEB 140 OLEB 160 OL
Article numberwithout pump4303140500143031605001
Article numberwith pump4303140500243031605002

Product Benefits

  1. 1

    Oil specific components

    Custom heat exchanger specifically sized for oil cooling.

  2. 2

    Highly customisable

    Many optional features including hot gas bypass, flow switch and aluminium filter.

  3. 3

    Cooling medium

    Oils | high viscosity mixtures from 22 to 68 cSt @ +40 °C.

  4. 4

    With or without pump

    extremely versatile: units for operation with external pump (on site) - fast available solution: units with standard pumps included

  5. 5

    Applications

    For indoor applications.

  6. 6

    Design

    Separate cooling circuit and hydraulic circuit. Air outlet from the top of the unit.

  7. 7

    Environment friendly

    Due to high efficiency refrigerant R410A (R407C for smaller units).

  8. 8

    Ambient conditions

    Suitable for environment temperatures up to +45 °C.