saving laser applications Data EB 140 WT EB 160 WT Rated voltage ±1 % 50/60 Hz AC ±10 % 400 V 3~ / 460 V 3~ Cooling capacity (with pump)¹ W18/A32 14 / 15.4 kW16 / 17.6 kW Flow rate (pump)¹ 37.3 l/min 43 [...] EB 140/160 WT Chillers 14–16kW Make a Product Inquiry PSS Sizing Software 4 configurations (see DOWNLOAD below) meets a wide range of applications new series of chillers designed to ease the selection [...] selection and installation of your liquidcooling solutions innovative products of high quality design uses advanced components with the dual objective of ensuring maximum performance and optimum energy efficiency
(option) | CE/UL Learn more Chillers EB2.0OIL For applications in which the process liquid is oil or an emulsion with high viscosity (22–68 cSt) | up to 16kW | available with or without pump | advanced [...] | low maintenance | 3x life span | CE/UL Learn more Process Cooling Solutions Chillers EB2.0 & EB2.0 L High energy efficiency | 6.5 to 44 kW | one-fits-all full-optional configuration available | low [...] electronics, etc. The cooling of components with moving parts is usually realized through liquidcooling solutions like existing water supply combined with a chiller. This type of cooling could also involve