DTI 8561
Outdoor Cooling unit 1-5kW
DTI: for partially recessed mounting in the door or side
DTS: for outer mounting on the door or side
- compact design, ideal for small control cabinets and larger control cabinets for the cooling of hot spots
- particularly suitable for the food industry and outdoor applications
- high protection system IP 55, maintenance-free
- condenser with 3 mm fin spacing, highly effective protection against strongly contaminated ambient air
Data | DTI 8561 | ||||
---|---|---|---|---|---|
Rated voltage ±10 % | AC 50/60 Hz | ||||
230 V | |||||
Cooling capacity according to EN 14511 | A35/A35 | 4 kW | |||
A35/A50 | 2.91 kW | ||||
Ambient temperature | SC | -40 … +55 °C / +77 … +113 °F | |||
Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosure if used as intended by the manufacturer | |||
Condensate management | integrated condensate evaporation system with safety overflow |
Further technical details and dimensions can be found in the download section on this page under product sheet.
Description | Type | Size | |
---|---|---|---|
Conformity DTx 8161 | 60 KB | Download |
Description | Language | Type | Size | Download |
---|---|---|---|---|
Product sheet |
|
390 KB | Download |
Ordering details | DTI 8561 | ||
---|---|---|---|
Type | Rated voltage | 230 V | |
Controller | Article number | 13098540391 |