Data | DTI 6401 | DTS 6401 | |||
---|---|---|---|---|---|
Rated voltage ¹ ±10 % | AC 50/60 Hz | ||||
400 V 3~ | 230 V | 400 V 3~ | 230 V | ||
Cooling capacity according to EN 14511 | A35/A35 | 2000 W | |||
A35/A50 | 1500 W | ||||
Ambient temperature | +10 … +55 °C / +50 … +131 °F | ||||
Degrees of protection according to EN 60529 | IP 55 | towards the electrical enclosureif used as intended by the manufacturer | |||
Condensate management | integrated condensate evaporation system with safety overflow |
1 115 V on request. 400 V units can be operated at 460 V by quick switch
Further technical details, and dimensions can be found in the download section on this page under product sheet.