4 x 81.9 29.2 x 18.4 x 36.4 14.6 x 9.2 x 18.2 yellow 100.8 x 66.2 x 105.8 44.8 x 29.4 x 47 22.4 x 14.7 x 23.5 green 81.9 x 53.6 x 85.5 36.4 x 23.8 x 38 18.2 x 11.9 x 19 amber 80.1 x 52.2 x 84.2 35.6 x [...] x 23.2 x 37.4 17.8 x 11.6 x 18.7 blue 52.2 x 34.7 x 55.4 23.2 x 15.4 x 24.6 11.6 x 7.7 x 12.3 clear 108.9 x 71.6 x 116.6 48.4 x 31.8 x 51.8 24.2 x 15.9 x 25.9 To display other values click the CLEAR SELECTION [...] Operating range 187–255 V 19.2–28.8 V 19.2–28.8 V Nominal current consumption @ 1 Hz 150 mA 540 mA 700 mA Description Type Size Conformity_CE_085506678_Rev04_Mar24_PY X-L(A)-15.pdf pdf 40 KB Download Conformi