E_085506665_Rev06_Mar24_DS5_DN.pdf pdf 35 KB Download Conformity_UKCA_085507019_Rev01_Mar24_DS5_DN.pdf pdf 27 KB Download Manual DS5/DS10 pdf 4.6 MB Download Supplement DS5-DN pdf 160 KB Download Description [...] current consumption 0.03 A 0.06 A 0.28 A Electrical data DC DS5-DN Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53 V Rated current consumption 0.28 A 0.28 A 0.28 A Further technical [...] DS5-DNSounder max. 108 dB(A) Make a Product Inquiry PSS Sizing Software Sounder with 2 externally controllable volume levels. Wherever sounders need to be operated virtually 24 hours a day for alarm