48.6 x 43.2 x 83.7 21.6 x 19.2 x 37.2 10.8x9.6 x 18.6 yellow 78.3x 58.1x 133.2 34.8x 25.8x 59.2 17.4x 12.9x 29.6 amber 60.8x 53.6 x 104 27 x 23.8x 46.2 13.5x 11.9x 23.1 blue 39.6 x34.7 x 67 [...] 6 x 24.5 green 48.6 x 44.6 x 86 21.6 x 19.8x 38.2 10.8x9.9x 19.1 amber 48.6 x 44.6 x 86 21.6 x 19.8x 38.2 10.8x9.9x 19.1 clear 68 x 61.7 x 119.7 30.2 x 27.4x 53.2 15.1x 13.7 x 26.6 To display [...] (optionally) PAX-10-10 – Size of visual coverage (AxBxC in meter) Indicate Warning Alert red 39.2 x 35.6 x 69.3 17.4x15.8x 30.88.7 x 7.9x15.4 yellow 62.6 x 56.7 x 110.3 27.8x 25.2 x 49 13.9x 12.6
48.6 x 43.2 x 83.7 21.6 x 19.2 x 37.2 10.8x9.6 x 18.6 yellow 78.3x 58.1x 133.2 34.8x 25.8x 59.2 17.4x 12.9x 29.6 amber 60.8x 53.6 x 104 27 x 23.8x 46.2 13.5x 11.9x 23.1 blue 39.6 x34.7 x 67 [...] 6 x 24.5 amber 48.6 x 44.6 x 86 21.6 x 19.8x 38.2 10.8x9.9x 19.1 blue 30.2 x 26.6 x 48.2 13.4x 11.8x 21.4 6.7 x5.9x10.7 clear 68 x 61.7 x 119.7 30.2 x 27.4x 53.2 15.1x 13.7 x 26.6 To display [...] (optionally) PAX-20-10 – Size of visual coverage (AxBxC in meter) Indicate Warning Alert red 39.2 x 35.6 x 69.3 17.4x15.8x 30.88.7 x 7.9x15.4 yellow 62.6 x 56.7 x 110.3 27.8x 25.2 x 49 13.9x 12.6
option (optionally) Size of acoustical coverage (AxBxC in meter) 80 dB (A) 85 dB (A) 90 dB (A) 52.8x 73.3x 52.8 29.7 x 41.2 x 29.7 16.7 x 23.2 x 16.7 Coverage area with DIN tone and required sound [...] ar24_PA10_PA20.pdf pdf 37 KB Download Conformity_UKCA_085507025_Rev01_Mar24_PA10_PA20.pdf pdf 28 KB Download Quick Guide PA(X)10/ PA(X)20 pdf 1.3 MB Download MANUAL PA(X) 10../ PA(X) 20.. pdf 3.8 MB Download [...] Language Type Size Download Product Sheet English pdf 4.3 MB Download 3D-Model (STEP) English zip 350 KB Download 3D-Model (SAT) English zip 500 KB Download 3D-Model (IGS) English zip 450 KB Download EPLAN macro
4 x 23.8x 38 18.2 x 11.9x 19 amber 80.1x 52.2 x 84.2 35.6 x 23.2 x 37.4 17.8x 11.6 x 18.7 blue 52.2 x34.7 x55.4 23.2 x15.4x 24.6 11.6 x 7.7 x 12.3 clear 108.9x 71.6 x 116.6 48.4x 31.8x 51.8 24 [...] coverage (AxBxC in meter) Indicate Warning Alert red 65.7 x 41.4x 81.9 29.2 x 18.4x 36.4 14.6 x9.2 x 18.2 yellow 100.8x 66.2 x 105.8 44.8x 29.4x 47 22.4x 14.7 x 23.5 green 81.9x 53.6 x 85.5 36.4 [...] Download 3D model (IGS) zip 1.1 MB Download 3D model (SAT) zip 1.4 MB Download 3D model (STEP) zip 1.3 MB Download EPLAN macro EDZ English zip 3.0 MB Download Drawing (DWG) German zip 160 KB Download Drawing
(optionally) PAX-1-05 – Size of visual coverage (AxBxC in meter) Indicate Warning Alert red 14 x 22.1x 25.2 6.2 x9.8x 11.2 3.1x4.9x5.6 yellow 29.3x 27.5x 36 13 x 12.2 x 16 6.5x 6.1x8 amber 22 [...] 22.5x 26.1x34.2 10x 11.6 x15.2 5x5.8x 7.6 clear 18.5x 31.5x 49.58.2 x 14 x 22 4.1x 7 x 11 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm [...] KB Download Quick Guide PA(X) 1/ PA(X) 5 pdf 1.2 MB Download MANUAL PA(X) 1 pdf 3.2 MB Download Description Language Type Size Download Product Sheet English pdf 4.6 MB Download 3D-Model (IGS) English zip
107 dB (A) PAX5-1010 J 149 cd 283 m PAX10-10 270 x 214 x 156 mm 10 J 149 cd 283 m IP66 IK08 NEMA 4/4X 117 dB (A) PAX10-1515 J 265 cd 377 m PAX 20-10 270 x 214 x 181 mm 10 J 149 cd 283 m IP 66 IK08 [...] 101 dB (A) SON 4L - J PA L 1-R 84 x 111 x 89 mm - 16 cd 93 m IP66 NEMA TYPE 4/4X IK 07 105 dB (A) PA L 1 172 x 110 x 81 mm - 76 cd 202 m IP66 NEMA TYPE 4/4X IK 08 105 dB (A) PAX1-05 172.4x 109.5 x 80 [...] mm 5 J 50 cd 164 m IP 66 IK08 NEMA 4/4X 105 dB (A) PA L 5 215 x 163.4x 132 mm - 23 cd 111 m IP66 NEMA TYPE 4/4X IK 08 107 dB (A) PAX5-05 215 x 163.4x 132 mm 5 J 56 cd 173 m IP 66 IK08 NEMA 4/4X 107
please use Pfannenberg Sizing Software (PSS) . PA 20 – HO – Size of acoustical coverage (AxBxC in meter) 80 dB (A) 85 dB (A) 90 dB (A) 85.6 x 97.7 x 85.6 48.1x55x 48.1 27.1x 30.9x 27.1 Coverage [...] option (optionally) PA 20 – LO – Size of acoustical coverage (AxBxC in meter) 80 dB (A) 85 dB (A) 90 dB (A) 68 x 77.6 x 68 38.2 x 43.7 x 38.2 21.5x 24.5x 21.5 Coverage area with DIN tone and required [...] ar24_PA10_PA20.pdf pdf 37 KB Download Conformity_UKCA_085507025_Rev01_Mar24_PA10_PA20.pdf pdf 28 KB Download Quick Guide PA(X)10/ PA(X)20 pdf 1.3 MB Download MANUAL PA(X) 10../ PA(X) 20.. pdf 3.8 MB Download
coverage (AxBxC in meter) 80 dB (A) 85 dB (A) 90 dB (A) 16 x 13.8x 16 9x 7.8x95.1x4.4x5.1 Coverage area with DIN tone and required sound levels. The figures shown are mainly for a quick orientation [...] Download PA110-57DC pdf 27 KB Download Quick Guide PA(X) 1/ PA(X) 5 pdf 1.2 MB Download MANUAL PA(X) 1 pdf 3.2 MB Download Description Language Type Size Download Product Sheet English pdf 3.8 MB Download [...] 95–127 V 18–30 V 10–57 V Nominal current consumption 9–15 mA8–30 mA 59–120 mA 6–80 mA Further technical details can be found in the Download section on this page. Description Type Size PA110-57DC pdf 38
coverage (AxBxC in meter) 80 dB (A) 85 dB (A) 90 dB (A) 14.1x 18.1x 14.1 7.9x10.2 x 7.94.4x5.7 x4.4 Coverage area with DIN tone and required sound levels. The figures shown are mainly for a quick [...] Download PA5 230 AC pdf 27 KB Download Quick Guide PA(X) 1/ PA(X) 5 pdf 1.2 MB Download MANUAL PA(X) 5 pdf 3.2 MB Download Description Language Type Size Download Product Sheet English pdf 3.8 MB Download [...] 95–127 V 18–30 V 10–57 V Nominal current consumption 9–15 mA8–30 mA 59–120 mA 6–80 mA Further technical details can be found in the Download section on this page. Description Type Size PA5 230 AC pdf 38
17 7.7 x 6.5x8.5 amber 34.2 x 26.1x 36 15.2 x 11.6 x 16 7.6 x5.8x8 blue 25.2 x 21.5x 28 11.2 x9.6 x 12.45.6 x4.8x 6.2 clear 45.9x 39.2 x 50.9 20.4x 17.4x 22.6 10.2 x8.7 x 11.3 To display other [...] coverage (AxBxC in meter) Indicate Warning Alert red 25.2 x 22.1x 27.5 11.2 x9.8x 12.2 5.6 x4.9x 6.1 yellow 36 x 27.5x 48.2 16 x 12.2 x 21.48x 6.1x10.7 green 34.4x 29.4x 38.115.3x 13.1x 17 [...] consumption 55 mA 100 mA 800 mA Electrical data DC PY X-S-05 Rated voltage 48 V DC 24 V DC 12 V DC Operating range 40–60 V 18–30 V 12–15 V Nominal current consumption 170 mA 300 mA 600 mA Description Type