Intense signaltowers. Our signaltowers are available as LED continous and blinking as well as XENON flashing lights in IP 54 or IP 65 versions. Further function modules for safety-relevant applications [...] CE UKCA BR 50 IP 54 (IP 65) available in preparation optional Approvals may differ for some product variations or combinations. Please contact us. PSS – Pfannenberg Configuration-Tool Pfannenberg offers [...] applications and audible signals are also available. In addition to the obligatory CE certification, the series also has UL and EAC approvals. Click here and design your individual Intense BR 50 with the help of