29.2 x 18.4 x 36.4 14.6 x 9.2 x 18.2 yellow 100.8x 66.2 x 105.8 44.8x 29.4 x47 22.4 x 14.7 x 23.5 green 81.9 x 53.6 x 85.5 36.4 x 23.8x 38 18.2 x 11.9 x 19 amber 80.1x 52.2 x 84.2 35.6 x 23.2 x 37.4 [...] 4 17.8x 11.6 x 18.7 blue 52.2 x 34.7 x 55.4 23.2 x 15.4 x 24.6 11.6 x 7.7 x 12.3 clear 108.9 x 71.6 x 116.6 48.4 x 31.8x 51.8 24.2 x 15.9 x 25.9 To display other values click the CLEAR SELECTION field [...] A_085507031_Rev01_Mar24_PYX-L(A)-15.pdf pdf 28 KB Download Quick Guide PYX-M(A)/ -L (A) pdf 560 KB Download MANUAL PYX-L(A)-15 pdf 2.6 MB Download MANUAL PYX-L-15-CPR pdf 1.6 MB Download Description
8 16.8x 13.2 x 16.88.4 x 6.6 x8.4 amber 36 x 27.5x 34.7 16 x 12.2 x 15.4 8x 6.1x 7.7 clear 47.7 x 35.6 x 46.8 21.2 x 15.8x 20.8 10.6 x 7.9 x 10.4 To display other values click the CLEAR SELECTION [...] of visual coverage (AxBxC in meter) Indicate Warning Alert red 38.7 x 32 x 40.5 17.2 x 14.2 x 18 8.6 x 7.1x 9 yellow 41.4 x 35.6 x 46.8 18.4 x 15.8x 20.8 9.2 x 7.9 x 10.4 green 37.8x 29.7 x 37.8 [...] Advanced LED technology User-adjustable brightness up to 75 cd (LED-Hi) and selection of several signaling modes: continuous light. blinking light. flashinglight. 2 –40 °C to +55 °C temperature range Suitable