consumption flashing light 250 mA 350 mA 700 mA diagnostic channel 100 mA 100 mA 65 mA Alarm contactcontact version positively driven contact (1x NC, 1x NO) switching current max. 6 A switching voltage max [...] 5506633_Rev06_Mar24_QuadroF12_PMF2015_SIL.pdf pdf 54 KB Download Conformity_UKCA_085507036_Rev01_Mar24_QuadroF12_PMF2015_SIL.pdf pdf 36 KB Download Manual QUADROF12SIL pdf 1.7 MB Download Description [...] QuadroF12-SIL Flashing light 10 Joules Make a Product Inquiry PSS Sizing Software Integrated safety in sturdy Quadro-Design the warning devices can be implemented in Safety Instrumented Systems (SIS)