PFA40.000EMCExhaustfilter Make a Product Inquiry PSS Sizing Software same design as the PF series filterfans snap fastener developed and patented by Pfannenberg door mounting without screws in accordance [...] Conformity PF/PFA 4th Gen. pdf 47 KB Download PFA40000 55 UV 7035 EMC pdf 32 KB Download Manual PF/PFA 1x.000 - 6x.000 pdf 2.2 MB Download Supplem. PFx spare filter mat pdf 470 KB Download PFA40000 55 UV 7035 [...] Canada and US Data PFA40.000EMC Cut-out 224 x 224 mm Degrees of protection according to EN 60529 / UL 50 IP 54 NEMA type 12 – standard filter IP 55 NEMA type 12 – fluted filterFilter mat quality class