PF42.500EMCFilterfan Make a Product Inquiry PSS Sizing Software installation size 4, airflow rate up to 160 m³/h 2 performance classes, cut-out compatible secure contact with the housing wall via contact [...] Supplem. PFx spare filter mat pdf 470 KB Download 30165-970a_PF42500_AC_PDG.STEP STEP 11 MB Download 30165-971_PF42500_DC_PDG.STEP STEP 14 MB Download Filter 216x216 IP54/Type12 pdf 42 KB Download Fluted [...] Data PF42.500EMC Rated voltage ±10 % AC 50/60 Hz DC 230 V 115 V 12 V 24 V 48 V Unimpeded airflow IP 54 125 / 138 m³/h 125 m³/h IP 55 145 / 160 m³/h 145 m³/h Filter mat quality class according to EN 779