CC 1.1–6.5 kW.

Compact and efficient – the CC 6101, CC 6201 and CC 6301 offer many features found only in larger models. These smaller frame chillers are the solution for integrated motor and/or process cooling required for high-speed machining centres. Single phase power requirements make them easily installed in most commercial and industrial settings. For a compact chiller with a bit more capacity, the CC 6401, CC 6501, and CC 6601 will provide up to 6.5 kW of packaged cooling capacity and thus complete the portfolio of the compact series.

Results 2/2
Type Cooling performance Dimensions (HxWxD) Rated voltage CE cULus EAC
CC 6101 1.1 kW 626 x 600 x 480 230 V
CC 6201 1.7 kW
CC 6301 2.4 kW
CC 6401 3.5 kW 984 x 601 x 670 400 V 3 ~ / 460 V 3 ~
CC 6501 5.0 kW
CC 6601 6.5 kW
available in preparation