CC 6101 / CC 6201 / CC 6301

Chillers 1.1–2.4 kW
  • stand-alone chiller
  • fluid cooling with water or water/glycol mixtures
  • steel housing with thick powder coating
  • robust industry standard
  • mounting on top of the enclosure is possible
  • integration of project-specific additional components is possible on request
  • separate cooling circuit and hydraulic circuit
  • equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium

protection system

water | water/glycol

small hysteresis

RAL 7035

different RAL available

service friendly

Technical data

DataCC 6101CC 6201CC 6301
Rated voltage±1 %AC 50 / 60 Hz
±10 %230 V 1~
Cooling capacity
(with pump)1
W18/A321.1 kW1.7 kW2.4 kW
W10/A320.64 kW1 kW1.4 kW
Flow rate (pump)212 l/min
Pump pressure3 bar
Ambient temperature+15 … +45 °C
Connections (medium)IG1/2" BSP
Noise level @ 50 Hz
according to EN ISO 3741
<62 dB(A)

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 230 KB Download

Drawing

  • English
pdf 350 KB Download

Configuration Packages

  • English
pdf 73 KB Download

Options

  • English
pdf 440 KB Download

Hydraulic Diagram

  • English
pdf 57 KB Download

Declaration of Conformity

  • Italian
  • English
pdf 38 KB Download

EAC Certificate

  • Russian
pdf 1.3 MB Download

Ordering details

Ordering detailsCC 6101CC 6201CC 6301
Article number426301152004263017520042630245200

Spare parts

AccessoriesArticle number
Hydraulic bypass48700956146
Flow switch48700956148
Aluminium filter45700956150
20 % Propyleneglycol pre-mix20 kg45783000123
20 % Ethyleneglycol pre-mix20 kg45783000125

Product Benefits

  1. 1

    Compact and efficient design

    Compact packaged chiller for cooling water | water/glycol mixtures.

  2. 2

    Cooling capacity

    6 cooling capacities in only 2 frame sizes.

  3. 3

    High energy efficiency

    due to low-energy-consuming components and smart design.

  4. 4

    Service friendly design

    allows quick access via an hinged front panel and removable side panels.

  5. 5

    ETL certification

    Based on UL1995 as a standard.

  6. 6

    Mounting

    Rooftop mounting or stand-alone installation.

  7. 7

    Options

    Many optional features including hydraulic bypass, flow switch and aluminium filter.

  8. 8

    Rugged construction

    for industrial use. IP 54 standard panel, ideal for harsh environments.