CC 6401 / CC 6501 / CC 6601

Chillers 3.5–6.5 kW
  • stand-alone chiller
  • fluid cooling with water or water/glycol mixtures
  • steel housing with thick powder coating
  • robust industry standard with preassembled eyebolts
  • reliable easy to read level indication
  • mounting on top of the enclosure is possible
  • integration of project-specific additional components is possible on request
  • separate cooling circuit and hydraulic circuit
  • equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium

protection system

water | water/glycol

small hysteresis

RAL 7035

different RAL available

service friendly

Technical data

DataCC 6401CC 6501CC 6601
Rated voltage±1 %AC 50/60 Hz
±10 %400 V 3~ / 460 V 3~
Cooling capacity
(with pump)1
W18/A323.5 kW5 kW6.5 kW
W10/A322.45 kW3.5 kW4.55 kW
Flow rate (pump)222 l/min
Pump pressure3 bar
Ambient temperature+15 … +45 °C
Connections (medium)IG3/4" BSP
Noise level @ 50 Hz
according to EN ISO 3741
<62 dB(A)

1 cooling capacity incl. power loss in the pump, refrigerant outlet temperature + 18 °C, ambient temperature + 32 °C

2 performance data based on 50 Hz operation

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 230 KB Download

Drawing

  • English
pdf 360 KB Download

Configuration Packages

  • English
pdf 73 KB Download

Options

  • English
pdf 440 KB Download

Hydraulic Diagram

  • English
pdf 56 KB Download

Declaration of Conformity

  • English
  • Italian
pdf 38 KB Download

EAC Certificate

  • Russian
pdf 1.3 MB Download

Ordering details

Ordering detailsCC 6401CC 6501CC 6601
Article number426303553004263050530042630655300

Spare parts

AccessoriesArticle number
20% Propyleneglycol pre-mix20 kg45783000123
20% Ethyleneglycol pre-mix20 kg45783000125

Product Benefits

  1. 1

    Compact and efficient design

    Compact packaged chiller for cooling water | water/glycol mixtures.

  2. 2

    Cooling capacity

    6 cooling capacities in only 2 frame sizes.

  3. 3

    High energy efficiency

    due to low-energy-consuming components and smart design.

  4. 4

    Service friendly design

    allows quick access via an hinged front panel and removable side panels.

  5. 5

    ETL certification

    Based on UL1995 as a standard.

  6. 6

    Mounting

    Rooftop mounting or stand-alone installation.

  7. 7

    Options

    Many optional features including hydraulic bypass, flow switch and aluminium filter.

  8. 8

    Rugged construction

    for industrial use. IP 54 standard panel, ideal for harsh environments.