EB 300/350/400 WT

Chillers 30–40 kW
  • robust industry standard
  • fluid cooling with water or water/glycol mixtures
  • steel housing with thick powder coating
  • identical basic housing for oil and water cooling
  • separate cooling circuit and hydraulic circuit
  • equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium
  • integration of project-specific additional components is possible on request

protection system

water | water/glycol

small hysteresis

extreme T conditions

RAL 7035

different RAL available

enhanced pump

Technical data

DataEB 300 WTEB 350 WTEB 400 WT
Rated voltage±1 %50 / 60 Hz AC
±10 %400 / 460 V 3~
Cooling capacity (with pump)¹W18/A3230 / 32.8 kW35 / 38.3 kW40 / 44.4 kW
W10/A3220.6 / 22.9 kW23.4 / 26 kW27.6 / 30.6 kW
Flow rate (pump)²80 l/min
Pump pressure3.5 bar
Ambient temperature+15 … +40 °C
Connections (medium)IG1-1/2" BSP
Noise level @ 50 Hz
according to EN ISO 3741
<73 dB(A)

1 cooling capacity incl. power loss in the pump, refrigerant outlet temperature +18 °C, ambient temperature +32 °C

2 performance data based on 50 Hz operation

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Further information about our Chiller options can be found under this link.

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 380 KB Download

Drawing

  • English
pdf 690 KB Download

Options

  • English
pdf 440 KB Download

Hydraulic diagram

  • English
pdf 330 KB Download

Declaration of Conformity

  • Italian
  • English
pdf 47 KB Download

EAC Certificate

  • English
pdf 1.3 MB Download

Ordering details

Ordering detailsEB 300 WTEB 350 WTEB 400 WT
Article number420330000014203350000142034000001

Product Benefits

  1. 1

    Digital controller

    Microprocessor-based electronic controller with remote alarm output allows small hysteresis.

  2. 2

    Options

    Many optional features including error message panel, high pressure pump and automatic tank fill.

  3. 3

    Rated voltage

    Possible use in different voltages. E.g. 400 V 50 Hz and 460 V 60 Hz.

  4. 4

    CE and UL certification

    Certified to CE and UL508a as a standard.

  5. 5

    Tank design

    Insulated, plastic coolant tank.

  6. 6

    Cooling medium

    Water | water/glycol mixtures | low viscosity oil. Max viscosity: 10 cSt (10 mm2/s) @ +40 °C.

  7. 7

    Applications

    For indoor and outdoor applications.

  8. 8

    Robust industry standard

    Steel housing with thick powder coating.

  9. 9

    High performance fans

    Huge airflow to guarantee operation at high ambient conditions.