EB 140/160 WT

Chillers 14–16 kW
  • 5 preset configurations in 7 cooling capacities available
  • meets a wide range of applications
  • new series of chillers designed to ease the selection and installation of your liquid cooling solutions
  • innovative products of high quality
  • design uses advanced components with the dual objective of ensuring maximum performance and optimum energy efficiency

protection system

water | water/glycol

microchannel technology

small hysteresis

large tank

RAL 7035

different RAL available

enhanced pump

inverter technology

service friendly

top EER / energy saving

laser applications

Technical data

DataEB 140 WTEB 160 WT
Rated voltage±1 %50 / 60 Hz AC
±10 %400 V 3~ / 460 V 3~
Cooling capacity
(with pump)¹
W18/A3214 / 15.4 kW16 / 17.6 kW
W10/A329.8 / 10.8 kW11.2 / 12.3 kW
Flow rate (pump)¹37 l/min43 l/min
Pump pressure3 bar
Ambient temperature+15 … +45 °C
Airflow¹external7500 / 8250
Connections (medium)IG1" BSP

¹ performance data based on 50 Hz operation

Further technical details, performance curves and dimensions can be found in the product download on this page on the top at the right.

Downloads

Description Language Type Size Download

Product Sheet

  • English
pdf 330 KB Download

Drawing

  • English
pdf 270 KB Download

Hydraulic Diagram 140 WT

  • English
pdf 120 KB Download

Hydraulic Diagram 160 WT

  • English
pdf 120 KB Download

Operating envelope

  • English
pdf 70 KB Download

Declaration of Conformity

  • Italian
  • English
pdf 250 KB Download

Ordering details

Ordering detailsEB 140 WTEB 160 WT
Article number4203140500142031605001

Product Benefits

  1. 1

    5 pre-set standard configurations

    designed for specific industrial applications and based on our 60-years’ experience – offer a complete solution for every need.

  2. 2

    Cooling medium

    Water | water/glycol mixtures | low viscosity oil. Max viscosity: 10 cSt (10 mm2/s) @ +40 °C.

  3. 3

    MCHX tecnology

    Using microchannel heat exchangers for condenser coil design allows more efficient and compact solutions. The additional air filter provides greater maintenance intervals.

  4. 4

    Smart hydraulic circuit

    Entirely non-ferrous, it may be used with deionised water. Big tank volume with water refilling, level indicator and pressure gauge on the front panel. Hydraulic connections and tank draining on the back. Horizontal centrifugal pump as a standard offering compact design, high reliability and wide performance range.

  5. 5

    Ambient conditions

    Suitable for environment temperatures up to +45 °C.

  6. 6

    Maximum efficiency

    Eco-design and careful selection of the main components (compressors, pumps and fans) according to ErP 2015 ensures maximum efficiency without lowering the performances.

  7. 7

    Environment friendly

    due to high efficiency refrigerant R410A (R407C for smaller units).

  8. 8

    Industrial design

    Multi-functional basis (anti-vibration, adjustable feet, palletisable, wheels), 2 removable side panels for easy access to components, threaded inserts on top allowing 4 eye bolts lifting.