EB 32/44 WT

Chillers 3.2–4.4 kW
  • 6 configurations (see DOWNLOAD below)
  • meets a wide range of applications
  • new series of chillers designed to ease the selection and installation of your liquid cooling solutions
  • innovative products of high quality
  • design uses advanced components with the dual objective of ensuring maximum performance and optimum energy efficiency

protection system

water | water/glycol

microchannel technology

small hysteresis

large tank

RAL 7035

different RAL available

enhanced pump

inverter technology

service friendly

top EER / energy saving

laser applications

Technical data

DataEB 32 WTEB 44 WT
Rated voltage±1 %50 Hz AC
±10 %400 V 3~
Cooling capacity (with pump)¹W18/A323.2 kW4.4 kW
Flow rate (pump)¹8.6 l/min12.3 l/min
Pump pressure2.5 bar
Ambient temperature+15 … +45 °C
Airflow¹external2500 / 2750 m³/h
Connections (medium)IG1/2" BSP

¹ performance data based on 50 Hz operation

Further information about our Chiller options can be found under this link.

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Ventajas

  • English
pdf 730 KB Download

Product Sheet

  • English
pdf 400 KB Download

Description of standard configurations

  • English
pdf 78 KB Download

Drawing

  • English
pdf 510 KB Download

Hydraulic Diagram 32 WT

  • English
pdf 120 KB Download

Hydraulic Diagram 44 WT

  • English
pdf 120 KB Download

Performance curve 44 WT

  • English
pdf 240 KB Download

Performance curve 32 WT

  • English
pdf 240 KB Download

Operating envelope

  • English
pdf 41 KB Download

Declaration of Conformity

  • Italian
  • English
pdf 250 KB Download

Ordering details

Ordering detailsconfigurationEB 32 WTEB 44 WT
Article numberBasic4203032500142030445001
Article numberH4203032501042030445009
Article numberS4203032501142030445010
Article numberHS4203032501242030445011
Article numberSP4203032501342030445012
Article numberHSP4203032501442030445013

Product Benefits

  1. 1

    5 pre-set standard configurations

    designed for specific industrial applications and based on our 60-years’ experience – offer a complete solution for every need.

  2. 2

    Cooling medium

    Water | water/glycol mixtures | low viscosity oil. Max viscosity: 10 cSt (10 mm2/s) @ +40 °C.

  3. 3

    MCHX tecnology

    Using microchannel heat exchangers for condenser coil design allows more efficient and compact solutions. The additional air filter provides greater maintenance intervals.

  4. 4

    Smart hydraulic circuit

    Entirely non-ferrous, it may be used with deionised water. Big tank volume with water refilling, level indicator and pressure gauge on the front panel. Hydraulic connections and tank draining on the back. Horizontal centrifugal pump as a standard offering compact design, high reliability and wide performance range.

  5. 5

    Maximum efficiency

    Eco-design and careful selection of the main components (compressors, pumps and fans) according to ErP 2015 ensures maximum efficiency without lowering the performances.

  6. 6

    Ambient conditions

    Suitable for environment temperatures up to +45 °C.

  7. 7

    Environment friendly

    due to high efficiency refrigerant R410A (R407C for smaller units).

  8. 8

    Industrial design

    Multi-functional basis (anti-vibration, adjustable feet, palletisable, wheels), 2 removable side panels for easy access to components, threaded inserts on top allowing 4 eye bolts lifting.