efficiency. Type Cooling performance Dimensions (HxWxD) Rated voltage UL 508A EAC CE UKCA EB65 WT 6.5kW 1225 x 600 x 760 mm 400 V 3 ~ / 460 V 3 ~ EB 80 WT 8.0 kWEB 95 WT 9.5 kWEB 140 WT 14.0 kW 1400 x 855 [...] 855 x 800 mm 400 V 3 ~ / 460 V 3 ~ EB 160 WT 16.0 kWEB 180 WT 18.0 kW 1400 x 855 x 800 mm 400 V 3 ~ / 460 V 3 ~ EB 220 WT 22.0 kW available in preparation optional [...] EB2.0 6.5–22 kW. New EB2.0 series with a clearly simplified selection of suitable devices. 4 standard configurations. 7 performance classes. Wide range of application possibilities. Innovative products
saving laser applications Data EB 140 WT EB 160 WT Rated voltage ±1 % 50/60 Hz AC ±10 % 400 V 3~ / 460 V 3~ Cooling capacity (with pump)¹ W18/A32 14 / 15.4 kW16 / 17.6 kW Flow rate (pump)¹ 37.3 l/min 43 [...] EB 140/160 WT Chillers 14–16kW Make a Product Inquiry PSS Sizing Software 4 configurations (see DOWNLOAD below) meets a wide range of applications new series of chillers designed to ease the selection [...] selection and installation of your liquidcooling solutions innovative products of high quality design uses advanced components with the dual objective of ensuring maximum performance and optimum energy efficiency
the new EB2.0 and EB XT series chillers to its portfolio of process-cooling solutions. While the series 2.0 is an enhancement of the existing EB series, offering cooling capacity from 3.2 to 16kW, the XT [...] different cooling devices." Next generation process cooling The enhanced chillers in the EB2.0 series add to the process cooling portfolio, too. They are available in two sizes from 3.2 to 9.5 kW and [...] intervals. The EB2.0 devices can be used at ambient temperatures from -20 °C to +45 °C. As they can be regulated with very high accuracy, – ±0.1 K for different cooling requirements – the EB series chillers
chillers or existing water source | up to 10 kW | ultra low maintence | CE/UL Learn more Process Cooling Solutions Chillers EB2.0 High energy efficiency | 6.5 to 22 kW | one-fits-all full-optional configuration [...] with our service . Browse our complete product portfolio of thermal management and liquidcooling solutions . Cabinet Cooling Solutions Filterfans Most conventional solution | extremely high airflows | up [...] 950 m 3 /h with IP 55 | low maintenance | 3x life span | CE/UL Learn more Cooling units - Series 6000 Active cooling up to 4 kW | condensate safety | side or recessed or top mount installation | tool free
gearbox cooling A Green Series cooling unit is used to cool the electrical generator inside the nacelle. Some turbines have water-cooled generators, therefore they use chillers from the EB2.0 WT family [...] e stainless steel provide energy-efficient cooling, even when exposed to major dust and dirt contamination. Rotor safe start up Generator and gearbox cooling Rotor safe start up To start up the rotor safely [...] sand Where the air is contaminated with dust and sand, 4th generation filterfans provide reliable cooling for the control units. A patented fluted filter mat, flow-optimised fins and rotor blades allow for
more precise liquidcooling which can be comfortably reached through the presence of an internal water-water heat exchanger and an external water chiller. Such an efficient liquidcooling, expands the [...] of the solutions are cooling with standard filterfans ; roof mounting filterfans fit also very well; heaters and thermostats are equally common and very useful choices. Liquidcooling guarantees operation [...] operation in any type of environment Preset containers including outdoor cooling units Liquidcooling guarantees operation in any type of environment PCS systems are typically included in control cabinets, whose
| low maintenance | 3x life span | CE/UL Learn more Process Cooling Solutions Chillers EB2.0 & EB2.0 L High energy efficiency | 6.5 to 44 kW | one-fits-all full-optional configuration available | low [...] (option) | CE/UL Learn more Chillers EB2.0 OIL For applications in which the process liquid is oil or an emulsion with high viscosity (22–68 cSt) | up to 16kW | available with or without pump | advanced [...] electronics, etc. The cooling of components with moving parts is usually realized through liquidcooling solutions like existing water supply combined with a chiller. This type of cooling could also involve
discharged at 45°C, the lifetime is only half of what can be expected if used at 20°C. Liquidcooling for battery packs Liquidcooling for battery packs As electricity flows from the charging station through the [...] generating these high amounts of heat. Active water cooling is the best thermal management method to improve battery pack performance. It is because liquidcooling enables cells to have a more uniform temperature [...] we have developed two different liquidcooling solutions specially designed for Li-ion Battery Energy Storage Outdoor Cabinets: 1 - a side-mounted chiller up to 12 kW to be placed outdoor on the cabinet
humidity, which could damage electrical components as much as excess heat. Liquidcooling for cables and power system Liquidcooling for cables and power system As electricity flows from the charging station [...] owner is at work. However, reducing the 200 km charging time to 16 minutes requires recourse to a 150 kW DC fast charging station. At 350 kW, the same amount of charge can be provided in - close to the time [...] thermal management method to remove heat from the charging cables. Cables are liquid-cooled by a chiller and use separate cooling loops for the cable and connector of EV power systems. Statistics and trends
existing water source | up to 10 kW | ultra low maintence | CE/UL Learn more Process Cooling Solutions Chillers CCE Compact design for capacity demand from 1 up to 6.5kW | constant workload and ambient [...] conditions | indoor | CE/ UL suitable for EMEA/US Plant solution Learn more Chillers EB2.0 High energy efficiency | 6.5 to 22 kW | one-fits-all full-optional configuration available | low operation cost with [...] Click here to browse our complete product portfolio of thermal management and liquidcooling solutions . Cabinet Cooling Solutions Filterfans Most conventional solution | extremely high airflows | up