EB OIL 3–40 kW

  • EB chiller for applications in which the process liquid is oil or emulsion with high viscosity (e.g. hydraulic circuits).
  • Depending on required temperature, the process fluids can be cooled with a standard solution or an intermediate water/oil exchanger.
  • The direct exchange is possible in case of required temperature between 20 and 35 °C.
Results 5/5
Type Cooling performance Dimensions (HxWxD) Rated voltage CE cULus EAC cURus
EB 30 (Oil) 3000 955 x 550 x 610 400 / 460 V 3 ~
EB 43 (Oil) 4300
EB 60 (Oil) 6000
EB 75 (Oil) 7500 1290 x 705 x 765 400 / 460 V 3 ~
EB 90 (Oil) 9000
EB 130 (Oil) 13000 1290 x 705 x 765 400 / 460 V 3 ~
EB 150 (Oil) 15000
EB 190 (Oil) 19000 1410 x 1230 x 790 400 / 460 V 3 ~
EB 250 (Oil) 25000
EB 300 (Oil) 30000 1410 x 1680 x 790 400 / 460 V 3 ~
EB 350 (Oil) 35000
EB 400 (Oil) 40000
available in preparation