EB 30/43/60 OIL

Chillers 3–6 kW
  • robust industry standard
  • fluid cooling with oils or high viscosity mixtures*
  • steel housing with thick powder coating
  • identical basic housing for oil and water cooling
  • separate cooling circuit and hydraulic circuit
  • equipped with a programmable control module that allows small hystereses of the temperature of the cooling medium
  • integration of project-specific additional components is possible on request

* viscosity up to 68 cSt (68 mm2/s) @ +40 °C

protection system

oil

high viscosity oil

small hysteresis

extreme T conditions

RAL 7035

different RAL available

Technical data

DataEB 30 OILEB 43 OILEB 60 OIL
Rated voltage±1 %50/60 Hz AC
±10 %400 / 460 V 3~
Cooling capacity ¹O26/A323 / 3.3 kW4.3 / 4.7 kW6 / 6.5 kW
Flow rate ²10 l/min25 l/min25 l/min
Ambient temperature+15 … +40 °C+15 … +45 °C
Connections (medium)IG3/4" BSP
Noise level @ 50 Hz
according to EN ISO 3741
<66 dB(A)<70 dB(A)

¹ oil outlet temperature +26 °C, ambient temperature +32 °C, oil viscosity 22 cSt @ +40 °C

² performance data based on 50 Hz operation

Further information about our Chiller options can be found under this link.

Further technical details, performance curves and dimensions can be found in the Download Section on this page under Product Sheet.

Downloads

Description Language Type Size Download

Drawing

  • English
pdf 350 KB Download

Optionen

  • English
pdf 440 KB Download

Hydraulic diagram

  • English
pdf 65 KB Download

Declaration of conformity

  • Italian
  • English
pdf 40 KB Download

EAC Certificate

  • Russian
pdf 1.3 MB Download

Ordering details

Ordering detailsEB 30 OILEB 43 OILEB 60 OIL
Article number430303050134303030501343030605002

Product Benefits

  1. 1

    Oil specific components

    Specialised pump and custom heat exchanger specifically sized for oil cooling.

  2. 2

    Highly customisable

    Many optional features including hot gas bypass, flow switch and aluminium filter.

  3. 3

    Cooling medium

    Oils | high viscosity mixtures up to 68 cSt (10 mm2/s) @ +40 °C.

  4. 4

    Pump as an option

    Standard versions come without pump.

  5. 5

    Applications

    For indoor and outdoor applications.

  6. 6

    Stable temperature control

    Ideal solution when a steady control of temperature is needed.

  7. 7

    Design

    Separate cooling circuit and hydraulic circuit. Air outlet from the top of the unit.