PC 2500

Chiller 2.5 kW

Compact and ready to use air cooled water/glycol chiller, requires only piping & power to install a solution for process cooling applications. It has been designed to ideally match your requirements in applications such as tool machines, manufacturing, non-destructive testing applications, induction, optical diagnostics.

  • Ambient temperatur up to +50°C
  • Micro-channel condenser
  • Low content of refrigerant
  • Reduced maintenance costs
  • Powerful low-noise pump
  • Accessories: tool-free quick release filter mat mounting frame plus standard Pfannenberg filter

microchannel technology

enhanced pump

extreme T conditions

water | water/glycol

service friendly

Technical data

DataPC 2500
Rated voltage±1 %50 Hz AC
±10 %230 V 1~
Cooling capacity (with pump)W15/A322.5 kW
Flow rate (pump)7.5 l/min
Pump pressure3 bar
Ambient temperature+10 … +50 °C
Mediumwater, water/glycol
Water tank10 l
Dimensions (W x H x D)708 x 473 x 654 mm
Weight (dry)65 kg

Downloads

Description Language Type Size Download

Product sheet

  • English
pdf 960 KB Download

Declaration of Conformity

  • Italian
pdf 360 KB Download