DC CWB-ATEX Rated voltage 60–80 V DC 12–48 V DC Operating range ±10 % ±10 % Nominal current consumption 0.11–0.13 A 0.5–0.3 A Electrical data ACCWB-ATEX Rated voltage 230VAC 110–127 VAC 42-48 V AC [...] Download ATEX Approval English German pdf 1.7 MB Download Type Approval Certificate GL English pdf 99 KB Download Ordering detailsCWB-ATEX Lens colour Rated voltage 230VAC 110–127 VAC 42-48 VAC / 60–80 [...] Article numbers for products with further lens colours and voltages on request. Protective cage CWB-ATEX Pipe clamp R1 1/4" Pipe clamp R1 1/2" Pipe clamp R1 2" Standard mounting bracket CWB-ATEXStandard Mo
range 195–253 V 95–127 V 19–29 V 19–29 V 10–15 V Nominal current consumption 0.03 A 0.06 A 0.28 A 0.28 A 0.28 A Electrical data DS 10 3G/3D Rated voltage 230VAC 115 VAC 24 VAC 24 V DC 12 V DC Rated frequency [...] acoustic penetration warranty EN 54-3 certified Verband der Sachversicherer (optionally) Electrical data DS 5 3G/3D Rated voltage 230VAC 115 VAC 24 VAC¹ 24 V DC 12 V DC Rated frequency 50/60 Hz 50/60 [...] Hz Operating range 195–253 V 95–127 V 19–29 V 19–29 V 10–15 V Nominal current consumption 0.06 A 0.12 A 0.42 A 0.42 A 0.30 A 1 temperature class T3 Further technical details can be found in the Download
Electrical data BExS120 Rated voltage 230VAC 115 VAC 48 V DC 24 V DC 12 V DC Rated frequency 50/60 Hz 50/60 Hz Operating range ±10 % ±10 % ±25 % ±25 % ±25 % Nominal current consumption 90 mA 180 mA 420 mA [...] performance BExS110D, BExS120D English German pdf 75 KB Download Ordering details BExS120E BExS120D Rated voltage 230VAC 24 V DC 230VAC 24 V DC Article number 32078100000 32078800000 32076100000 32076800000 [...] (except 12 V DC) ATEX and optionally IECEx approval housing made of die-cast aluminium LM6, horn made of ABS stainless steel mounting bracket for 360° positioning categories 2G (zones 1 and 2), 2D (zones
(A) 27.4 x 23.2 x 27.4 15.4 x 13 x 15.4 8.7 x 7.3 x 8.7 Coverage area with DIN tone and required sound levels. Electrical data BExS110 Rated voltage 230VAC 115 VAC 48 V DC 24 V DC 12 V DC Rated frequency [...] BExS110D BExS110E Rated voltage 230VAC 24 V DC 230VAC 24 V DC Article number 32080100000 32080800000 32082100000 32082800000 To make the order process easy for you and to ensure a secure delivery, please [...] (except 12 V DC) ATEX and optionally IECEx approval housing made of die-cast aluminium LM6, horn made of ABS stainless steel mounting bracket for 360° positioning categories 2G (zones 1 and 2), 2D (zones
Software (PSS) . Electrical data AC DS 5 Rated voltage 230VAC 115 VAC 24 VAC Rated frequency 50/60 Hz 50/60 Hz 50/60 Hz Functional range 195–253 V 95–127 V 19–29 V Rated current consumption 0.03 A 0.06 A [...] Electrical data DC DS 5 Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53 V Rated current consumption 0.28 A 0.28 A 0.28 A Further technical details can be found in the Download section [...] KB Download EAC 043/2017 fire alarm Russian pdf 1.0 MB Download Ordering details DS 5 Version Rated voltage 230VAC 115 VAC 24 V DC Standard Article number 23106100000 23106150000 23106800000 DNV Article
Software (PSS) . Electrical data AC DS 10 Rated voltage 230VAC 115 VAC 24 VAC Rated frequency 50/60 Hz 50/60 Hz 50/60 Hz Functional range 195–253 V 95–127 V 19–29 V Rated current consumption 0.06 A 0.12 A [...] Electrical data DC DS 10 Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53 V Rated current consumption 0.3 A 0.42 A 0.42 A Further technical details can be found in the Download section [...] Rated voltage 230VAC 115 VAC 24 V DC Standard Article number 23111100000 23111150000 23111800000 DNV Article number 23111100001 23111150001 23111800001 TAS (external tone selection via closed function