with a higher light output and offer greater 3D-Coverage as well as all-round visibility. This is due to a double number of installed LEDs as well as a high, pyramid-shaped lens with excellent 360 degree [...] different devices with several common advantageous features. For example, the blink and flash frequency as well as the visual signaling mode can be freely selected for all devices, what enables their use in numerous [...] a machine, but in the event of a status indication, it convinces with best all-round visibility as well as with an integrated and powerful sounder with 101 dB(A). Quick, easy and safe installation