XVP signal towers under the name of BR 50

Hamburg, 08.02.2017. Schneider Electric discontinued its XVP series. Pfannenberg offers equivalent signal towers under the name of BR 50 in the accustomed Pfannenberg quality. This also applies to replacement components and/or extensions of existing signal towers. A reference list facilitates all customers a reliable match of article numbers. The Pfannenberg Sales Desk Team is available for all customer requests.

About signal tower BR 50

The modular signaling towers BR50 and BR35 are used wherever there is a requirement to display machine statuses and provide warning signals, ensures that machinery is operated safely. Thanks to their robust IP54 housing (IP65 is also an option) they can be used both inside and outside and in harsh conditions. Monitored continuous light and AS-i bus modules provide even greater safety. The flexible modular design allows users to put together customized signaling towers from up to five modules and six cover colors.