/ 80 mA Description Type Size Conformity_CE_085506681_Rev13_Mar24_Quadro_F12_05_S.pdf pdf 46 KB Download Conformity_UKCA_085507037_Rev02_Mar24_Quadro_F12_05_S.pdf pdf 32 KB Download Manual QUADROS pdf [...] Electrical data QuadroS-M-Flex Rated voltage 230 V AC 115 V AC Rated frequency 50/60 Hz 50/60 Hz Operating range 195–253 V 95–127 V Nominal current consumption 250 mA (1 Hz / 13 J) 350 mA (1 Hz / 13 J) [...] QuadroS-M-Flex Flashing lights 13 Joules Make a Product Inquiry PSS Sizing Software Proven tunnel safety light; conforms to the guideline of the Swiss Federal Highways Authority: ‘Signaling systems of
(PSS) . Electrical data PMF-LED Flex Rated voltage 115/230 V AC 230 V DC Operating range 95–253 V AC 100–350 V DC Current consumption in continuous light mode 90/60 mA 55 mA Choose a lens in one of the following [...] English pdf 260 KB Download EAC certificate Russian pdf 300 KB Download Ordering details PMF-LED Flex direct mounting PMF-LED Flex bracket mounting Lens colour Rated voltage 95-253 V AC / 100-350 V DC amber [...] PMF-LED Flex LED multifunction light, 230 V AC/DC Make a Product Inquiry PSS Sizing Software Multifunction light with the brightest LED technology rotating mirror effect, extremely low power consumption
PY L-S / PY L-S-RGB PYRA ® L-S and PYRA ® L-S-RGB compact multifunctional LED lights Make a Product Inquiry PSS Sizing Software Most flexible, ultra bright RGB multi colour or single colour LED technology [...] V AC 25 mA @ 120 V DC 167 mA @ 24 V AC 120 mA @ 24 V DC Description Type Size Conformity_CE_085506679_Rev03_Mar24_PY L-x.pdf pdf 35 KB Download Conformity_UKCA_085507032_Rev01_Mar24_PY L-x.pdf pdf 26 KB [...] KB Download QUICK GUIDE PY L-S pdf 2.2 MB Download MANUAL PY L-S pdf 1.9 MB Download Description Language Type Size Download Product sheet English pdf 610 KB Download 3D-Models (IGS, SAT, STEP) English
ev01_Mar24_Quadro_ABS(L)_LED_H.pdf pdf 30 KB Download Quick Guide QUADRO LED-HI pdf 920 KB Download MANUAL QUADRO LED-HI pdf 1.1 MB Download Description Language Type Size Download Product sheet English [...] Electrical data Quadro LED-HI Rated voltage 115/230 V AC/DC 12-48 V DC Rated frequency 50/60 Hz/- - Operating range 90–253 V 11–60 V Nominal current consumption 50 mA @ 230 V AC 165 mA @ 24 V DC Choose [...] 506682_Rev06_Mar24_Quadro_LED-xx.pdf pdf 42 KB Download Conformity_CE_085506685_Rev05_Mar24_Quadro_ABS(L)_LED_HI.pdf pdf 41 KB Download Conformity_UKCA_085507038_Rev01_Mar24_Quadro_LED-xx.pdf pdf 30 KB
@ 1 Hz 60 mA 110 mA AC: 600 mA DC: 280 mA @ 24 V Further technical details can be found in the download section on this page. Description Type Size Conformity_CE_085506677_Rev06_Mar24_PY X-M.pdf pdf 40 [...] ev01_Mar24_PY X-M.pdf pdf 29 KB Download Quick Guide PY X-M(A)/ -L (A) pdf 560 KB Download MANUAL PY X-M(A)-05/ -10 pdf 2.6 MB Download Description Language Type Size Download Product sheet English pdf [...] Polish pdf 300 KB Download EAC certificate Russian pdf 300 KB Download Ordering details housing red PY X-M-05 PY X-M-05-SSM (EN 54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V AC/DC 24 V DC clear Article
data PY X-M-10 Rated voltage 230 V AC 115 V AC 12 / 24 / 48 V DC Rated frequency 50/60 Hz 50/60 Hz – Operating range 187–255 V 90–135 V 10–57 V Nominal current consumption @ 1 Hz 150 mA 240 mA 540 mA @ 24 [...] Download CNBOP certificate (24V DC, SSM) Polish pdf 300 KB Download Ordering details housing red PY X-M-10 PY X-M-10-SSM (EN 54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V DC 24 V DC clear Article [...] red Article number 21551105000 21551155000 21551815000 21551805005 Ordering details housing grey PY X-M-10 PY X-M-10 SSM (EN 54-23) Lens colour Rated voltage 230 V AC 115 V AC 24 V DC 24 V DC clear Article
data Quadro F12-SIL Rated voltage 230 V AC 115 V AC 24 V DC Rated frequency 50/60 Hz 50/60 Hz Operating range 195–253 V 95–127 V 18–30 V Nominal current consumption flashing light 250 mA 350 mA 700 mA diagnostic [...] Quadro F12-SIL Flashing light 10 Joules Make a Product Inquiry PSS Sizing Software Integrated safety in sturdy Quadro-Design the warning devices can be implemented in Safety Instrumented Systems (SIS) [...] diagnostic channel 100 mA 100 mA 65 mA Alarm contact contact version positively driven contact (1x NC, 1x NO) switching current max. 6 A switching voltage max. 250 V AC max. switching power (AC) 1500 VA
_Mar24_Quadro_LED_TL_TLI.pdf pdf 29 KB Download Conformity_UKCA_085507041_Rev01_Mar24_Quadro_ABS(L)_LED_H.pdf pdf 30 KB Download Quick Guide Quadro LED-TL pdf 310 KB Download Quick Guide QUADRO LED-HI [...] Quadro LED-TL Quadro traffic lights Make a Product Inquiry PSS Sizing Software Bright LED signal lights for traffic light applications, e.g. for: - traffic routing in non-public areas - conveyer and storage [...] Electrical data Quadro LED-TL Rated voltage 115/230 V AC 24 V DC Rated frequency 50/60 Hz Operating range 90-253 V 11–60 V Current consumption (1Hz flash;r/y/g) 45/55/55 mA@230V AC 165/165/165 mA@24V DC Further
(3G) according to EN 60079-10-1 and zone 22 (3D) according to EN 60079-10-2. • Selectable Colour – QUADRO LED-RGB-3G/3D permits to choose the colour you require with just one product. Stay flexible and [...] data QUADRO LED-RGB-3G/3D Rated voltage 115/230 V AC 12-48 V DC Rated frequency 50/60 Hz/- - Operating range 95–253 V 10–57 V Nominal current consumption (continuous light, red) 25 mA @ 230 V AC 41 mA @ [...] Conform. Quadro LED-RGB-3G/3D pdf 45 KB Download Conformity_UKCA_085507034_Rev01_Mar24_Quadro LED-RGB-3G_3D.pdf pdf 32 KB Download Quick Guide Quad LED-RGB-3G/3D pdf 860 KB Download MANUAL Quadro LED-RGB-3G/3D