Aviation Security Obstruction Lighting Systems

Reliable solutions for all requirements of obstruction lights 

POL: The new PFANNENBERG OBSTRUCTION LIGHT Concept

  1. Long-life technology: For the first time, obstruction lights "accompany" your wind power plants during their entire life cycle.
  2. Intelligent function management for the highest possible availability with a constant signal quality and under all ambient conditions.
  3. Communication: Built-in GPS receiver, twilight sensor and as an option a radio module for each system.
  4. Plug & Play: After the connection to a power supply source, each obstruction light is immediately ready for use without any additional accessories.
Type Dimensions (HxWxD) Maximum signal reception range as per EN 54-23 in metres (m) Light intensity Protection system
89101011
LED Obstacle Lights POL 32 / POL 10 POL 32-M 240 x Ø 114 mm
32 cd IP 68
POL 10-M
10 cd
POL 10-M-R
10 cd
POL 10-M-RA
10 cd

x Standard
o Option

1 ES = Extended Specification acccording to AVV
2 pending