Thermostats/Hygrostats

Combined Thermostats/Hygrostats ensure temperature inside the control cabinet is always correct and condensation build-up is prevented. Thermostats are used as temperature controllers and Hygrostats switch on heaters or filterfans when a preset relative humidity is exceeded. 

Results 3/3
Type Dimensions (HxWxD) Rated voltage cURus EAC CE CSA
FLZ 510 64 x 37 x 46 mm AC / DC -
FLZ 520 72 x 40 x 36 mm
FLZ 530
FLZ 541 80,5 x 59 x 38 mm AC / DC -
FLZ 542 -
FLZ 543 -
FLZ 600 64 x 37 x 46 mm AC / DC -
FLZ 610 80,5 x 59 x 38 mm -
available in preparation