approved DS5 | DS 10 3G/3D ATEX EurAsian Conformity (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 23.1 x 27.5 x 23.1 13 x 15.5 x 13 7.3 x 8.7 x 7.3 Coverage [...] Description Type Size Conformity_CE_085506664_Rev17_Mar24_DS5_DS10.pdf pdf 45 KB Download Conformity_UKCA_085507017_Rev01_Mar24_DS5_DS10.pdf pdf 31 KB Download Manual DS5/DS10 pdf 4.6 MB Download Description [...] DS5Sounder max. 108 dB(A) Make a Product Inquiry PSS SizingSoftware The sounders from the DS5 series can be used for tough demands under industrial conditions and as universal alarms. The sounders
DS 10 3G/3D ATEX EurAsian Conformity warranty (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 33.4 x 43.7 x 33.4 18.8 x 24.5 x 18.8 10.6 x 13.8 x 10.6 Coverage [...] Description Type Size Conformity_CE_085506664_Rev17_Mar24_DS5_DS10.pdf pdf 45 KB Download Conformity_UKCA_085507017_Rev01_Mar24_DS5_DS10.pdf pdf 31 KB Download Manual DS5/DS10 pdf 4.6 MB Download Description [...] current consumption 0.06 A 0.12 A 0.42 A Electrical data DC DS 10 Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53 V Rated current consumption 0.3 A 0.42 A 0.42 A Further technical
warranty (optionally) connector (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 14.1 x 18.1 x 14.1 7.9 x 10.2 x 7.9 4.4 x 5.7 x 4.4 Coverage area with DIN tone and [...] PA 5 / PA X-5 Locking elements for PATROL / PYRA ® Tamper-proof sealing for PYRA ® / PATROL Panel mount installation kit PA 1/5Signalingtechnology – PATROL: new sounder generation Patrol sounders Au [...] PA 5 PATROL sounders max. 107 dB(A) Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounders. Three dimensional innovation; safe; an incorrect installation is virtually impossible
Conformity EN 54-3 certified MED option (optionally) PA 20 – LO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 68 x 77.6 x 68 38.2 x 43.7 x 38.2 21.5 x 24.5 x 21.5 Coverage [...] precise interpretation please use PfannenbergSizingSoftware (PSS) . PA 20 – HO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 85.6 x 97.7 x 85.6 48.1 x 55 x 48.1 27.1 x 30 [...] kit PA10/20 Signalingtechnology – PATROL: new sounder generation Patrol sounders Audio-Number Description Graphic Audio Sample 2 : EN54-3 Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP
Conformity EN 54-3 certified MED option (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 52.8 x 73.3 x 52.8 29.7 x 41.2 x 29.7 16.7 x 23.2 x 16.7 Coverage area [...] kit PA10/20 Signalingtechnology – PATROL: new sounder generation Patrol sounders Audio-Number Description Graphic Audio Sample 2 : EN54-3 Sawtooth, DIN tone 33404-3 Germany (emergency signal), PFEER PTAP [...] PA 10 PATROL sounders max. 117 dB(A) Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounders. Three dimensional innovation; safe; an incorrect installation is virtually impossible
EurAsian Conformity warranty (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 16 x 13.8 x 16 9 x 7.8 x 9 5.1 x 4.4 x 5.1 Coverage area with DIN tone and required [...] installation kit PA 1/5 Surface gasket for PA 1 / PY S Signalingtechnology – PATROL: new sounder generation Patrol sounders Audio-Number Description Graphic Audio Sample 2 : EN54-3 Sawtooth, DIN tone [...] PA 1 PATROL sounders max. 105 dB(A) Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounders. Three dimensional innovation; safe; an incorrect installation is virtually impossible
X-1-05 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 14 x 22.1 x 25.2 6.2 x 9.8 x 11.2 3.1 x 4.9 x 5.6 yellow 29.3 x 27.5 x 36 13 x 12.2 x 16 6.5 x 6.1 x 8 amber 22.5 x 26.1 x [...] x 34.2 10 x 11.6 x 15.2 5 x 5.8 x 7.6 clear 18.5 x 31.5 x 49.5 8.2 x 14 x 22 4.1 x 7 x 11 To display other values click the CLEAR SELECTION field. Now select the desired lens colors or alarm levels. Clear [...] PA X 1-05 PATROL flashing sounders max. 105 dB(A) / 5 J Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounder/flashing light combinations. Three dimensional innovation; safe;
module colours. Signaling modules without light source Signaling module Clear (Crystal Clear) 28250040010 Signaling module Yellow 28250040030 Signaling module Amber 28250040040 Signaling module Red 28250040050 [...] bright and flexible LED signal tower in slim design Make a Product Inquiry PSS SizingSoftware Ultra bright and super slim – Excellent perceptibility and slim design (ø 54 mm). Signaling mode determinable by [...] applications. 3 Audible module Expandable with a sounder for even more perceptibility. 4 Ultra bright Very bright light sources enable an excellent perceptibility. 5 Individual configuration Up to 5 modules with