current consumption 0.03 A0.06 A0.28 A Electrical data DC DS5 Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53 V Rated current consumption 0.28 A0.28 A0.28 A Further technical [...] DS5Sounder max. 108 dB(A) Make a Product Inquiry PSS SizingSoftware The sounders from the DS5 series can be used for tough demands under industrial conditions and as universal alarms. The sounders [...] certified UL approved DS5 | DS 10 3G/3D ATEX EurAsian Conformity (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 23.1 x 27.5 x 23.1 13 x 15.5 x 13 7.3 x 8.7 x 7
current consumption 0.06 A0.12 A0.42 A Electrical data DC DS 10 Rated voltage 12 V DC 24 V DC 48 V DC Functional range 10–15 V 19–29 V 41–53 V Rated current consumption 0.3 A0.42 A0.42 A Further technical [...] Description Type Size Conformity_CE_085506664_Rev17_Mar24_DS5_DS10.pdf pdf 45 KB Download Conformity_UKCA_085507017_Rev01_Mar24_DS5_DS10.pdf pdf 31 KB Download Manual DS5/DS10 pdf 4.6 MB Download Description [...] DS 10 3G/3D ATEX EurAsian Conformity warranty (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 33.4 x 43.7 x 33.4 18.8 x 24.5 x 18.8 10.6 x 13.8 x 10.6 Coverage
applications. 3 Audible module Expandable with asounder for even more perceptibility. 4 Ultra bright Very bright light sources enable an excellent perceptibility. 5 Individual configuration Up to 5 modules with [...] bright and flexible LED signal tower in slim design Make a Product Inquiry PSS SizingSoftware Ultra bright and super slim – Excellent perceptibility and slim design (ø 54 mm). Signaling mode determinable by [...] without light source Signaling module Clear (Crystal Clear) 28250040010 Signaling module Yellow 28250040030 Signaling module Amber 28250040040 Signaling module Red 28250040050 Signaling module Green 28250040060