Download Safely to the right solution: PfannenbergSizingSoftware (PSS) With the PfannenbergSizingSoftware you can determine standard-compliant signaltechnology solutions. Calculate correctly and avoid [...] of the cylindrical signaling space the devices are only classified for heights up to 3 to 6 or up to 9 m. For example: C-3-7.5. stands for a ceiling mounted signaling device with a cylindrical coverage [...] meters (m) with a minimum installation height of 2.4 m. “y” describes the square base area of the square coverage volume. For example: W-2,4-8 stands for a wall mounted signaling device with a cuboid coverage
EurAsian Conformity warranty (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 16 x 13.8 x 16 9 x 7.8 x 9 5.1 x 4.4 x 5.1 Coverage area with DIN tone and required [...] current consumption 9–15 mA 8–30 mA 59–120 mA6–80 mA Further technical details can be found in the Download section on this page. Description Type SizePA1 10-57DC pdf 38 KB Download PA1 10-57DC pdf 27 KB [...] PA1 PATROL sounders max. 105 dB(A) Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounders. Three dimensional innovation; safe; an incorrect installation is virtually impossible
(optionally) PA X-1-05 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 14 x 22.1 x 25.2 6.2 x 9.8 x 11.2 3.1 x 4.9 x 5.6 yellow 29.3 x 27.5 x 36 13 x 12.2 x 16 6.5 x 6.1 x 8 amber [...] KB Download Quick Guide PA(X) 1/ PA(X) 5 pdf 1.2 MB Download MANUAL PA(X) 1 pdf 3.2 MB Download Description Language Type Size Download Product Sheet English pdf 4.6 MB Download 3D-Model (IGS) English zip [...] gasket for PA1 / PA X-1 Locking elements for PATROL / PYRA ® Tamper-proof sealing for PYRA ® / PATROL Panel mount installation kit PA1/5 Signalingtechnology – PATROL: new sounder generation 1 Captive fasteners
MED option (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 52.8 x 73.3 x 52.8 29.7 x 41.2 x 29.7 16.7 x 23.2 x 16.7 Coverage area with DIN tone and required sound [...] PA 10 PATROL sounders max. 117 dB(A) Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounders. Three dimensional innovation; safe; an incorrect installation is virtually impossible [...] 507025_Rev01_Mar24_PA10_PA20.pdf pdf 28 KB Download Quick Guide PA(X)10/ PA(X)20 pdf 1.3 MB Download MANUAL PA(X) 10../ PA(X) 20.. pdf 3.8 MB Download Description Language Type Size Download Product Sheet
please use PfannenbergSizingSoftware (PSS) . PA 20 – HO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 85.6 x 97.7 x 85.6 48.1 x 55 x 48.1 27.1 x 30.9 x 27.1 Coverage [...] MED option (optionally) PA 20 – LO – Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 68 x 77.6 x 68 38.2 x 43.7 x 38.2 21.5 x 24.5 x 21.5 Coverage area with DIN tone and required [...] PA 20 PATROL sounders 122 dB(A) Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounders. Three dimensional innovation; safe; an incorrect installation is virtually impossible
(optionally) connector (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 14.1 x 18.1 x 14.17.9 x 10.2 x 7.94.4 x 5.7 x 4.4 Coverage area with DIN tone and required [...] current consumption 9–15 mA 8–30 mA 59–120 mA6–80 mA Further technical details can be found in the Download section on this page. Description Type SizePA 5 230 AC pdf 38 KB Download PA 5 230 AC pdf 27 KB [...] PA 5 PATROL sounders max. 107 dB(A) Make a Product Inquiry PSS SizingSoftware PATROL – the new generation of sounders. Three dimensional innovation; safe; an incorrect installation is virtually impossible
6 x 24.5 green 48.6 x 44.6 x 86 21.6 x 19.8 x 38.2 10.8 x 9.9 x 19.1 amber 48.6 x 44.6 x 86 21.6 x 19.8 x 38.2 10.8 x 9.9 x 19.1 clear 68 x 61.7 x 119.7 30.2 x 27.4 x 53.2 15.1 x 13.7 x 26.6 To display [...] red 48.6 x 43.2 x 83.7 21.6 x 19.2 x 37.2 10.8 x 9.6 x 18.6 yellow 78.3 x 58.1 x 133.2 34.8 x 25.8 x 59.2 17.4 x 12.9 x 29.6 amber 60.8 x 53.6 x 104 27 x 23.8 x 46.2 13.5 x 11.9 x 23.1 blue 39.6 x 34.7 [...] (optionally) PA X-10-10 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 39.2 x 35.6 x 69.3 17.4 x 15.8 x 30.8 8.7 x 7.9 x 15.4 yellow 62.6 x 56.7 x 110.3 27.8 x 25.2 x 49 13.9 x 12.6
6 x 24.5 amber 48.6 x 44.6 x 86 21.6 x 19.8 x 38.2 10.8 x 9.9 x 19.1 blue 30.2 x 26.6 x 48.2 13.4 x 11.8 x 21.46.7 x 5.9 x 10.7 clear 68 x 61.7 x 119.7 30.2 x 27.4 x 53.2 15.1 x 13.7 x 26.6 To display [...] red 48.6 x 43.2 x 83.7 21.6 x 19.2 x 37.2 10.8 x 9.6 x 18.6 yellow 78.3 x 58.1 x 133.2 34.8 x 25.8 x 59.2 17.4 x 12.9 x 29.6 amber 60.8 x 53.6 x 104 27 x 23.8 x 46.2 13.5 x 11.9 x 23.1 blue 39.6 x 34.7 [...] (optionally) PA X-20-10 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 39.2 x 35.6 x 69.3 17.4 x 15.8 x 30.8 8.7 x 7.9 x 15.4 yellow 62.6 x 56.7 x 110.3 27.8 x 25.2 x 49 13.9 x 12.6
amber 33.3 x 27.5 x 49.5 14.8 x 12.2 x 22 7.4 x 6.1 x 11 blue 22.1 x 18.5 x 32.99.8 x 8.2 x 14.64.9 x 4.1 x 7.3 clear 44.1 x 37.4 x 67.5 19.6 x 16.6 x 30 9.8 x 8.3 x 15 To display other values click the [...] y) PA X-5-05 – Size of visual coverage (A x B x C in meter) Indicate Warning Alert red 27.5 x 23 x 41 12.2 x 10.2 x 18.2 6.1 x 5.1 x 9.1 yellow 42.8 x 35.1 x 63.5 19 x 15.6 x 28.2 9.5 x 7.8 x 14.1 amber [...] 7 x 37.4 x 67.5 19.4 x 16.6 x 30 9.7 x 8.3 x 15 yellow 65.7 x 56.7 x 102.6 29.2 x 25.2 x 45.6 14.6 x 12.6 x 22.8 amber 47.7 x 45.5 x 81.9 21.2 x 20.2 x 36.4 10.6 x 10.1 x 18.2 blue 30.2 x 26.6 x 48.2 13
warranty EN 54-3 certified UL approved DS 5 | DS 10 3G/3D ATEX EurAsian Conformity (optionally) Size of acoustical coverage (A x B x C in meter) 80 dB (A) 85 dB (A) 90 dB (A) 23.1 x 27.5 x 23.1 13 x 15 [...] 5 Sounder max. 108 dB(A) Make a Product Inquiry PSS SizingSoftware The sounders from the DS 5 series can be used for tough demands under industrial conditions and as universal alarms. The sounders which [...] Choice of output levels Versions for 105 dB(A) and 110 dB(A) sound pressure levels to suit a variety of signal coverage needs. 4 Strong, metal mounting lugs Ensures a safe and secure installation onto many